(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Corner Bracket and Support Spacer for Door Extrusions

Corner Bracket and Support Spacer for Door Extrusions
  • Sale
  • Until 31/03/2025
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      69,377VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·These are corner fasteners dedicated for door frames. ·Corner brackets and support spacers for door frames are available.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
HBLTC5SALE
HBLTC6SALE
HFSSK3-1000
HFSSK3-2000
HFSSK5-1000SALE
HFSSK5-2000SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSExtrusion No. Extrusion Size Material Type Applicable Panel Plate Thickness
(mm)
L Dimension Selection
(mm)

86,745 VND

43,373 VND

1 Piece(s) Available Same day 1052020ADC12Corner Bracket for Door Extrusion--

130,535 VND

65,268 VND

1 Piece(s) Available Same day 1063030ADC12Corner Bracket for Door Extrusion--

130,592 VND

1 Piece(s) Available 6 Day(s) or more 10--EVASupport Spacer31000

199,969 VND

1 Piece(s) Available 6 Day(s) or more 10--EVASupport Spacer32000

69,377 VND

43,708 VND

1 Piece(s) Same day 10--EVASupport Spacer51000

107,035 VND

71,713 VND

1 Piece(s) Available 8 Day(s) or more 10--EVASupport Spacer52000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application For Door Type Accessory