(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Small Hot Air Generators

Small Hot Air Generators
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,288,666VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·The standard has been changed. The overall length is shorter than before.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
MAHZAS1
MAHZAS2
MAHZBS1
MAHZBS2
MAHZCS1
MAHZCS2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSHeater Capacity
(kw)
Power Supply

7,288,666 VND

1 Piece(s) Available 6 Day(s) or more 100.35Single-phase100V

10,120,880 VND

1 Piece(s) Available 6 Day(s) or more 100.44Single-phase 200V

8,080,380 VND

1 Piece(s) Available 6 Day(s) or more 100.35Single-phase100V

10,492,251 VND

1 Piece(s) Available 6 Day(s) or more 100.44Single-phase 200V

8,745,583 VND

1 Piece(s) Available 6 Day(s) or more 100.35Single-phase100V

11,075,834 VND

1 Piece(s) Available 8 Day(s) or more 100.44Single-phase 200V

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Hot-Air Gun Maximum Air Volume(m2/min) 60