(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Torx Bit for 6 Series Aluminum Frame Blind Joints

Torx Bit for 6 Series Aluminum Frame Blind Joints
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      342,396VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated tool used to fasten the tapping joint to the frame.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
HTJXL40 SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

342,396 VND

181,470 VND

1 Piece(s) Same day 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material SNCM447 Nominal T40

Please check the type/dimensions/specifications of the part HTJXL40 in the Torx Bit for 6 Series Aluminum Frame Blind Joints series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HTJXL40 trong chuỗi Torx Bit for 6 Series Aluminum Frame Blind Joints.