(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ball Roller Cut Product, Flange-Mount Type

Ball Roller Cut Product, Flange-Mount Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,153,120VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It can be used in any orientation, allowing for flexible mounting. ·The main body material is SCM415.

BCF (For All Orientations)

[ ! ] BCF can be used in both vertical and horizontal orientations.

[M] Material[S] Surface Treatment
(1) Main Ball(2) Cover(3) Main BodySub Ball(2) Cover(3) Main Body
SUJ2A6061SCM415SUJ2Anodize (oxide film)Electroless Nickel Plating

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
BCF50
BCF120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLoad Capacity
(N)
Outer Dia. D
(Ø)
Ball Dia. SD
(Ø)
Mounting Height
(mm)

1,153,120 VND

1 Piece(s) Available 4 Day(s) or more 588-19.0526

1,571,696 VND

1 Piece(s) Available 4 Day(s) or more 14706625.436

Loading...Tải…

  1. 1

Specification Table

Part Number
BCF120

 

Part NumberDD1dHhh1PMounting OrientationWaste
Discharge Hole
Load Capacity
N(kgf)
TypeNo.
BCF50563019.052615544All OrientationsNone588 (60)
120664225.403623.56.5541,470 (150)

Specifications / Overview

Can be used in any orientation: up, down, left or right.

Do you have the following issues?

Issue 1
You want to use ball rollers in various orientations
Try our solutions
Solution 1:
They can be used in any orientation, including face-up or face-down, so you can position it freely.

Basic InformationThông tin cơ bản

Shape Press Formed Screw Mounted Type Standard Load Capacity Range(N) 500.1~5000
Body Material SCM415 Ball Material SUJ2