(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
BCBH (For All Orientations) | ||
BCBH20 | BCBH50 | (Common to BCBH) |
BCBH120 | ||
BCS (Downward-Facing) | ||
BCS20 | BCS50 | (Common to BCS) |
BCS120 | ||
[ ! ] BCBH can be used in both vertical and horizontal orientations.
[ ! ] The threaded part of BCS120 does not have a straight slot groove.
[M] Material | [S] Surface Treatment | |||||
(1) Main Ball | (2) Cover | (3) Main Body | (4) Threaded Section | Sub Ball | Cover | |
BCBH | SUJ2 | SUM23 | SCM415 | * SUM23 | SUJ2 | Electro nickel plating |
BCS | SCM415 |
* The thread material for BCBH120 is SUS304.
* For BCBH120 only, the surface treatment of the main body is electroless nickel plating.
Part Number |
---|
BCBH20 |
BCBH50 |
BCBH120 |
BCS20 |
BCS50 |
BCS120 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Load Capacity (N) | Outer Dia. D (Ø) | Load Capacity Range (N) | Ball Dia. SD (Ø) | Nominal of Thread M (mm) | Application | Mounting Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
586,698 VND | 1 Piece(s) | Available | 4 Day(s) or more | 343 | 24 | 100.1~500.0 | 15.875 | M8 | - | 20.5 | |
842,375 VND | 1 Piece(s) | Available | 4 Day(s) or more | 588 | 30 | 500.1~5000 | 19.05 | M8 | - | 26 | |
1,111,490 VND | 1 Piece(s) | Available | 4 Day(s) or more | 1470 | 42 | 500.1~5000 | 25.4 | M10 | - | 42 | |
587,009 VND | 1 Piece(s) | Available | 4 Day(s) or more | 343 | 24 | 100.1~500.0 | 15.875 | M6 | Downward-Facing | 20.5 | |
843,281 VND | 1 Piece(s) | Available | 4 Day(s) or more | 588 | 30 | 500.1~5000 | 19.05 | M8 | Downward-Facing | 26 | |
1,039,068 VND | 1 Piece(s) | Available | 4 Day(s) or more | 1470 | 42 | 500.1~5000 | 25.4 | M10 | Downward-Facing | 36 |
Loading...Tải…
Part Number |
BCS120 |
Part Number | D | D1 | d | B | h1 | h2 | F1 | M (Coarse) | Z | Mounting Orientation | Waste Discharge Hole | Load Capacity N(kgf) | |
Type | No. | ||||||||||||
BCBH | 20 | 24 | 21 | 15.875 | 4.5 | 20.5 | 10 | 4 | M8 | 3.5 | *All Orientations | Threaded Section | 343 (35) |
50 | 30 | 27 | 19.05 | 6 | 26 | 5 | 588 (60) | ||||||
120 | 42 | 36 | 25.40 | 8 | 42 | 20 | 6.5 | M10 | 4 | 1,470 (150) | |||
BCS | 20 | 24 | 21 | 15.875 | 4.5 | 20.5 | 12 | 4 | M6 | — | Downward-Facing | Head | 343 (35) |
50 | 30 | 27 | 19.05 | 6 | 26 | 20 | 5 | M8 | — | 588 (60) | |||
120 | 42 | 36 | 25.40 | 8 | 36 | 6.5 | M10 | — | 1,470 (150) |
*Please note that the waste discharge mechanism works only when installed facing up.
An innovative solution for discharging waste has been achieved
With head dust ejection slit
[Enlarged view of waste discharge hole/slit]
Ball rollers (milled ball rollers) with waste discharge holes do not bear load on the small ball receiving surface directly below the large ball.
This structure allows for a large number of waste discharge holes at the lowest point of the body or a waste discharge slit at the highest point of the body.
Holes have been machined in the smaller ball contact area—something that was considered difficult with conventional structures—thus allowing debris and water that have gotten inside the structure to be discharged to keep rotation continuing smoothly.
Shape | Press-Fit | Type | Garbage Discharge | Body Material | SCM415 |
---|---|---|---|---|---|
Ball Material | SUJ2 |