(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
[Compatible with keyway holes] Spacers are pressed into the hub for excellent transmission performance. Jaw coupling that can absorb vibration with a polyurethane spacer.
Part Number | Adjusting ring (Color selection) | d1, d2 selection (But d1≤d2) | L | ℓ | B | C | F | G | Fastening Bolt | ||||||||||||
Type | D | M | Tightening torque (N·m) | ||||||||||||||||||
GCJC | 14 | BL(Blue) WH(White) RD(Red) | 4 | 5 | 22 | 7 | 6 | 1 | 3.5 | 4 | M2 | 0.5 | |||||||||
20 | 5 | 6 | 6.35 | 7 | 8 | 30 | 10 | 8 | 5 | 6.5 | M2.5 | 1 | |||||||||
30 | 7 | 8 | 10 | 12 | 35 | 11 | 10 | 1.5 | 5.5 | 10 | M4 | 2.5 | |||||||||
40 | 10 | 12 | 14 | 15 | 16 | 66 | 25 | 12 | 2 | 8.5 | 14 | M5 | 4 |
Part Number | Adjusting ring (Color selection) | d1, d2 selection (But d1≤d2) | L | ℓ | B | C | F | G | Fastening Bolt | ||||||
Type | D | M | Tightening torque (N·m) | ||||||||||||
GCJCLK GCJCRK GCJCWK | 30 | BL(Blue) WH(White) RD(Red) | 10 | 12 | 35 | 11 | 10 | 1.5 | 5.5 | 10 | M4 | 2.5 | |||
40 | 10 | 12 | 14 | 15 | 16 | 66 | 25 | 12 | 2 | 8.5 | 14 | M5 | 4 |
Parts | Material | Surface Treatment | Accessories |
Hub | Aluminum | Alumite Treatment | Hexagon socket head bolt |
Spacer | Urethane | - |
Selection | Color | Hardness Shore A |
BL | Blue | 80 |
WH | White | 92 |
RD | Red | 98 |
(Economy series) GTR plum-shaped Coupling Clamping bolt fixing type/Clamping bolt with keyway type | Coupling Plum-shaped clamping screw fixing type JAAC buffer part material is blind hole (corresponding to LK8-C) | Plum-shaped clamping screw fixing type SJCM |
Part Number |
---|
GCJCLK40-RD-15-16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. 1 d1 (or d) (Ø) | Shaft Bore Dia. 2 d2 (or d) (Ø) | O.D. (Ø) | Overall Length (mm) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Spacer (Color) | Shaft Bore Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
497,921 VND | 1 Piece(s) | Available | 6 Day(s) | 15 | 16 | 40 | 66 | 5.01~10.00 | 10 | 0.1 | 15000 | +1.2 | 3.7×10-5 | WH (White) | Keywayed Bore (d1 Side) |
Loading...Tải…
Series Name | Jaw | Application | For Servo Motors / Stepping Motor | Features | High Torque Type / Low Moment of Inertia / Vibration Insulation |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum |
Allowable Angular Misalignment(deg) | 1 | Product Category | Coupling Main Body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Buffer Material | Polyurethane | Operating Temperature(°C) | -20::60 | Shaft Tightening Method | Fastening Bolt |