(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Jaw Couplings Clamping Type (Part Number)

Jaw Couplings Clamping Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      264,774VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is an economy item, The price is cheaper than the MISUMI standard product.

[Compatible with keyway holes] Spacers are pressed into the hub for excellent transmission performance. Jaw coupling that can absorb vibration with a polyurethane spacer.



Coupling Product Overview

The claw Coupling, also known as the plum Coupling, is composed of two Coupling metal claw discs and an elastomer resin adjusting ring.
The resin adjusting ring can alleviate the inertia load impact when starting and stopping. Easy to disassemble and assemble.
Applicable motor types: recommended for stepping motors and universal motors.
 

Coupling Product Feature

The features of claw Coupling are as follows:
Simple structure, no lubrication, convenient repair, easy inspection, maintenance free, and continuous long-term operation.
Urethane elastic parts are wear-resistant and oil-resistant, have large carrying capacity, long service life, and are safe and reliable.
They have excellent damping, cushioning and electrical insulation properties. They have great axial, radial, and angular compensation capabilities.
With simple structure, small radial dimension, light weight, and small moment of inertia, they are suitable for medium and high speed applications.
 

Dimensional Coupling Drawing

Dimensional drawing of claw Coupling
 
Part NumberAdjusting ringAdjusting ring
(Color selection)
d1d1, d2d2 selection (But d1≤d2)LBCFGFastening Bolt
TypeTypeDDMTightening torque (N·m)
GCJC14BL(Blue)
WH(White)
RD(Red)
45         227613.54M20.5
20 566.3578     3010856.5M2.51
30    781012   3511101.55.510M42.5
40      101214151666251228.514M54
 
Part NumberAdjusting ringAdjusting ring
(Color selection)
d1d1, d2d2 selection (But d1≤d2)LBCFGFastening Bolt
TypeTypeDDMTightening torque (N·m)
GCJCLK
GCJCRK
GCJCWK
30BL(Blue)
WH(White)
RD(Red)
1012   3511101.55.510M42.5
40101214151666251228.514M54
 
(Economic type) Claw Coupling Clamping type Dimensional drawing
PartsMaterialMaterialSurface TreatmentSurface TreatmentAccessoriesAccessories
HubAluminumAlumite TreatmentHexagon socket head bolt
SpacerUrethane

Coupling Specifications Overview

Overview · Features
SelectionColorHardness Shore A
BLBlue80
WHWhite92
RDRed98

Coupling Precautions

■ Calibration and adjustment
1. The Coupling allows axis deviation, and transmits rotation angle and torque, but when the axis deviation exceeds the allowable value, vibration will occur or the service life will be drastically reduced.
Be sure to make calibration and adjustment.
2. Axis deviation includes lateral misalignment (parallel error of two axes), angular misalignment (angular error of two axes) and axial amplitude (axial movement of shaft).
Please calibrate and adjust the shaft to ensure that the axis deviation is below the allowable value recorded in the dimension and performance table of each product.
3. The allowable value of axis deviation recorded in the dimension and performance table refers to the situation when either lateral misalignment, angular misalignment or axial amplitude occurs alone. When more than two axis deviations occur at the same time, the corresponding allowable values are halved respectively.
4. Axis deviation not only occurs when assembling to the device, but also is caused by vibration, thermal expansion and bearing wear in operation. Therefore, it is recommended to set the axis deviation below 1/3 of the allowable value.
 

Example of Use Coupling

Use example of Coupling 1) motor × gear boxUse example of Coupling 2) motor × ball screw
Use example of Coupling 1: motor × gearboxUse example of Coupling 2: motor×ball screw
 
Use example of Coupling 3) motor × encoderUse example of Coupling 4) motor × measuring tester
Use example of Coupling 3: motor×encoderUse example of Coupling 4: motor×measuring tester

Coupling Usage Method

■Mounting method
STEP1 Insert the Coupling
Confirm that the clamping bolt has been unscrewed, and then remove the dust, foreign matter and oil from the shaft and Coupling bore.
Then, when inserting the Coupling into the shaft, please be careful not to put the disc under excessive stress such as compression or tension.
STEP2 Use fixture to adjust
Please use fixture to adjust and fix the concentricity of the left and right hubs of the Coupling with high accuracy.
STEP3 Simple lateral misalignment and angular misalignment confirmation
Under the condition of unscrewed bolts, make the Coupling slide axially and confirm its smooth movement.
Then, rotate the Coupling to make sure it moves smoothly.
Lateral misalignment is not allowed for single disc type Coupling, so carry out positioning securely.
Simple lateral misalignment confirmation  Simple angular misalignment confirmation

STEP4 Installation
Please adjust the shaft insertion amount according to the dimension ℓ in the product catalog, and use a torque wrench to tighten with the specified torque.
* If the specified torque cannot be reached once, please cross fasten the left and right clamps twice or three times.
 

Coupling Related Products

(Economy series) GTR plum-shaped Coupling Clamping bolt fixing type/Clamping bolt with keyway typeCoupling Plum-shaped clamping screw fixing type JAAC buffer part material is blind hole (corresponding to LK8-C)Plum-shaped clamping screw fixing type SJCM
GTR plum-shaped Coupling Clamping bolt fixing type/Clamping bolt with keyway typeCouplingPlum-shaped clamping screw fixing type

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
GCJCWK40-BL-14-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. 1 d1 (or d)
(Ø)
Shaft Bore Dia. 2 d2 (or d)
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Spacer (Color) Shaft Bore Shape

543,241 VND

1 Piece(s) Available Same day 141440663.01~5.004.90.1515000+1.23.7×10-5BL (Blue)Keywayed Bore (d1/d2 Side)

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Series Name Jaw Application For Servo Motors / Stepping Motor Features High Torque Type / Low Moment of Inertia / Vibration Insulation
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum
Allowable Angular Misalignment(deg) 1 Product Category Coupling Main Body Allowable Lateral Misalignment Range(mm) 0.02~0.2
Buffer Material Polyurethane Operating Temperature(°C) -20::60 Shaft Tightening Method Fastening Bolt

Please check the type/dimensions/specifications of the part GCJCWK40-BL-14-14 in the Jaw Couplings Clamping Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GCJCWK40-BL-14-14 trong chuỗi Jaw Couplings Clamping Type.

Frequently asked question (FAQ)FAQ

Question:Question: What are the characteristics of claw couplings?
Answer:Answer: Claw couplings can absorb vibration, compensate radial and angular deviation, and are maintenance free, oil resistant and electrically insulated.
Question:Question: What are the applications of claw couplings?
Answer:Answer: Applicable motor types for claw couplings: recommended for stepping motors and universal motors.
Question:Question: How to select according to the purpose, environment, working conditions?
Answer:Answer: Please refer to the MISUMI website.
Question:Question: What is a coupling?
Answer:Answer: A coupling is a part that connects two different rotating bodies (motor shaft, ball screw, etc.) and aims at transmitting torque. The load of assembly adjustment is reduced by absorbing the axis deviation (lateral misalignment, angular misalignment and axial amplitude) between rotating bodies. And in case of accidental overload, the coupling is destroyed and the rotating bodies are disconnected to protect the expensive power part and the whole device.

Check other FAQ (1 items) HideĐóng.

Products like this...

Part Number
GCJC20-RD-6.35-8
GCJC30-BL-10-12
GCJC30-BL-12-12
GCJCWK40-BL-16-16
GCJCWK40-RD-10-14
GCJCWK40-RD-12-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. 1 d1 (or d)
(Ø)
Shaft Bore Dia. 2 d2 (or d)
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Spacer (Color) Shaft Bore Shape

265,245 VND

1 Piece(s)Available Same day 6.35820303.01~5.0050.131000+0.81.1×10-6RD (Red)Standard Bore

323,104 VND

1 Piece(s)Available Same day 101230353.01~5.0040.221000+1.06.2×10-6BL (Blue)Standard Bore

432,116 VND

1 Piece(s)Available Same day 121230353.01~5.0040.221000+1.06.2×10-6BL (Blue)Standard Bore

543,241 VND

1 Piece(s)Available Same day 161640663.01~5.004.90.1515000+1.23.7×10-5BL (Blue)Keywayed Bore (d1/d2 Side)

542,874 VND

1 Piece(s)Available Same day 1014406610.01~20.00170.115000+1.23.7×10-5RD (Red)Keywayed Bore (d1/d2 Side)

543,241 VND

1 Piece(s)Available Same day 1214406610.01~20.00170.115000+1.23.7×10-5RD (Red)Keywayed Bore (d1/d2 Side)