(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Floating Joints Flange Mounting - Threaded - Standard Type / Space Saving Type (Part Number)

Floating Joints Flange Mounting - Threaded - Standard Type / Space Saving Type
  • Volume Discount
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
The connector can be firmly fixed with the flange. A compact type with a smaller mounting screw diameter is also available.

Floating Joints/Flange Mounting/Cylinder Connector/Threaded:Related Image

Floating Joints/Flange Mounting/Cylinder Connector/Threaded:Related Image 
 
ShapeType[ M ]Material[ H ]Hardness[ S ]Surface Treatment
SetConnector onlyFlange onlyFlangeConnector
StandardSeparateCompactF FixedF ConfigurableL FixedStandardSeparateCompact
StandardFJMAFJMBFJMCFJCNFFJCNR-FJA-HFJB-HFJC-HS45C40HRC~Floating Joints/Flange Mounting/Tapped:Related Image Section from 45 HRC
Induction Hardened
Black Oxide
FJMASFJMBSFJMCSFJCNFSFJCNRS-FJAS-HFJBS-HFJCS-HSUS440C or 13Cr stainless45HRC~-
Space SavingFJUMAFJUMBFJUMC--FJUNFFJUA-HFJUB-HFJUC-HS45C40HRC~Floating Joints/Flange Mounting/Tapped:Related Image Section from 45 HRC
Induction Hardened
Black Oxide
FJUMAS-FJUMCS--FJUNFSFJUAS-HFJUBS-HFJUCS-HSUS440C or 13Cr stainless45HRC~-

Specifications

• Connector only F Configurable
Part Number-F
FJCNR10-15
• Other Than Above
Part Number
FJMA10
FJB-H14
■Set Mount Flange
Part NumberMount Flanges
StandardSpace Saving
TypeMAD1D2tFP.C.D.dd1H1EGAD1D2tFP.C.D.dd1H1E
Standard Standard
FJMA FJMAS
Standard Space Saving
FJUMA FJUMAS

Separate Standard
FJMB FJMBS
Separate Space Saving
FJUMB FJUMBS

Compact Standard
FJMC FJMCS
Compact Space Saving
FJUMC FJUMCS
3421813510304.5852430----------
4421813510304.5852430----------
54820156123469.55.52834341713511244.58522
64820156123469.55.52834341713511244.58522
85124178163771163037402317511304.58525
105428218164071163240402317511304.58525
127036271020521014842525232245.5124069.55.534
169046351224681217.510546862393181648711641
20106564415308014201266807446361020581014848
22106564415308014201266807446361010581014848

■Set Cylinder Connector
Part NumberCylinder Connector
StandardSpace Saving
TypeMMxPitchFLDHTWL1SRMxPitchFLDHTWL1SR
Standard Standard
FJMA FJMAS
Standard Space Saving
FJUMA FJUMAS

Separate Standard
FJMB FJMBS
Separate Space Saving
FJUMB FJUMBS

Compact Standard
FJMC FJMCS
Compact Space Saving
FJUMC FJUMCS
33x0.55141217510640---------
44x0.76141217510640---------
55x0.871614196128505x0.810141216510350
66x1.0101614196128506x1.013141216510350
88x1.251220162381410608x1.2515151622513460
1010x1.515202027817106010x1.518151622513460
1212x1.751625253410221210012x1.75221622305.5194100
1616x2.01830324312271510016x2.0302028368214100
2020x2.52555405215321820020x2.53225324210265200
2222x2.52855405215321820022x2.53525324210265200

■Flange only (See the Set Size Table for detailed sizes.)
Part NumberFCompliance with Standard
TypeMFixedConfigurable (1mm Increment)FJCNFFJCNFSFJCNRFJCNRS
F Fixed
FJCNF
FJCNFS

F Configurable
FJCNR
FJCNRS
355~8
465~10
575~12
6106~18
81210~25
101510~25
121612~36
161815~40
202520~60
2228---

■Flange only (See the Set Size Table for detailed sizes.)
Part NumberCompliance with Standard
TypeMFJA-HFJB-HFJC-HFJAS-HFJBS-HFJCS-H
Standard
FJA-H
FJAS-H

Separate
FJB-H
FJBS-H

Wrench Flats
FJC-H
FJCS-H
3
4
5
6
8
10
12
16
20
22

■Flange only (See the Set Size Table for detailed sizes.)
Part NumberCompliance with Standard
TypeMFJUNFFJUNFS
FJUNF
FJUNFS
5
6
8
10
12
16
20
22

■Flange only (See the Set Size Table for detailed sizes.)
Part NumberCompliance with Standard
TypeMFJUA-HFJUAS-HFJUB-HFJUBS-HFJUC-HFJUCS-H
Standard
FJUA-H
FJUAS-H

Separate
FJUB-H
FJUBS-H

Wrench Flats
FJUC-H
FJUCS-H
5
6
8
10
12
16
20
22

Alterations

Floating Joints/Flange Mounting/Cylinder Connector/Threaded:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
FJMA20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSConnecting Thread Nominal M
(mm)
Connection Type, Work Piece Side Connecting Thread Nominal P
(mm)
Mount Flanges Main Body Material allowable eccentricity
(mm)
Alterations Surface Treatment F
(mm)

1,225,905 VND

1 Piece(s) Available 4 Day(s) or more 10[M20 ~ M26] M20Hole[2~2.5] 2.5[Round Shape] Standard Type[Steel] S45C-AWCBlack Oxide-

Loading...Tải…

  1. 1

More Information

Floating Joints/Flange Mounting/Cylinder Connector/Threaded:Related Image

Example

Floating Joints/Flange Mounting/Cylinder Connector/Threaded:Related Image
 

Basic InformationThông tin cơ bản

Type Floating Joints / Flanged Type Connection Type, Cylinder Side Tapped Applicable Cylinder Air Cylinder

Please check the type/dimensions/specifications of the part FJMA20 in the Floating Joints Flange Mounting - Threaded - Standard Type / Space Saving Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FJMA20 trong chuỗi Floating Joints Flange Mounting - Threaded - Standard Type / Space Saving Type.

Products like this...

Part Number
FJA-H16
FJA-H18
FJA-H20
FJMA20-AWC
FJMA22
FJMA3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSConnecting Thread Nominal M
(mm)
Connection Type, Work Piece Side Connecting Thread Nominal P
(mm)
Mount Flanges Main Body Material allowable eccentricity
(mm)
Alterations Surface Treatment F
(mm)

746,823 VND

1 Piece(s)Available 4 Day(s) or more 10----[Steel] S45C-AWCBlack Oxide-

746,823 VND

1 Piece(s)Available 4 Day(s) or more 10----[Steel] S45C-AWCBlack Oxide-

754,985 VND

1 Piece(s)Available 4 Day(s) or more 10----[Steel] S45C-AWCBlack Oxide-

1,474,881 VND

1 Piece(s)Available 6 Day(s) or more 10[M20 ~ M26] M20Hole[2~2.5] 2.5[Round Shape] Standard Type[Steel] S45C--Black Oxide-

1,384,590 VND

1 Piece(s)Available 4 Day(s) or more 10[M20 ~ M26] M22Hole[2~2.5] 2.5[Round Shape] Standard Type[Steel] S45C--Black Oxide-

398,278 VND

1 Piece(s)Available 4 Day(s) or more 10[M3 ~ M8] M3Hole[0.5~0.8] 0.5[Round Shape] Standard Type[Steel] S45C-AWCBlack Oxide-