(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Shock Absorbers/Fixed Type/Cost Efficient Product (Part Number)

Shock Absorbers/Fixed Type/Cost Efficient Product

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      220,280VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fixed type shock absorber (steel) with a replacement guideline of 700,000 cycles. Compared to conventional high-quality products, it is a middle-precision standard product at a lower price.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
C-MAKS0806M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMain Body, Related Components Structure Stroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

302,566 VND

1 Piece(s) Available Same day Main Body[Fixed Type] Fixed Type6M80.6Irregular Multi Orifice[Steel] STKM11A1440.636.3No CapM8X1.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part C-MAKS0806M in the Shock Absorbers/Fixed Type/Cost Efficient Product series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C-MAKS0806M trong chuỗi Shock Absorbers/Fixed Type/Cost Efficient Product.

Products like this...

Part Number
C-MAKC1005H
C-MAKC1005L
C-MAKC1005M
C-MAKS1005H
C-MAKS1005L
C-MAKS1005M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMain Body, Related Components Structure Stroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

688,873 VND

1 Piece(s)Available 4 Day(s) or more Main Body[Fixed Type] Fixed Type5M101.2Multi Orifice[Steel] STKM11A338.50.448With CapM10X1.0

220,280 VND

1 Piece(s) 6 Day(s) or more Main Body[Fixed Type] Fixed Type5M101.2Single Orifice[Steel] STKM11A0.838.52.848With CapM10X1.0

688,873 VND

1 Piece(s)Available Same day Main Body[Fixed Type] Fixed Type5M101.2Irregular Multi Orifice[Steel] STKM11A1.538.51.248With CapM10X1.0

658,265 VND

1 Piece(s)Available 4 Day(s) or more Main Body[Fixed Type] Fixed Type5M101.2Multi Orifice[Steel] STKM11A332.50.448No CapM10X1.0

658,265 VND

1 Piece(s)Available 4 Day(s) or more Main Body[Fixed Type] Fixed Type5M101.2Single Orifice[Steel] STKM11A0.832.52.848No CapM10X1.0

658,265 VND

1 Piece(s)Available 4 Day(s) or more Main Body[Fixed Type] Fixed Type5M101.2Irregular Multi Orifice[Steel] STKM11A1.532.51.248No CapM10X1.0

MISUMI Unit Example related to this product