(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Fixed type shock absorber (steel) with a replacement guideline of 700,000 cycles. Compared to conventional high-quality products, it is a middle-precision standard product at a lower price.
Part Number |
---|
C-MAKS1210M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Main Body, Related Components | Structure | Stroke (mm) | Mounting Screw Nominal (M) | Max. Absorbed Energy (J) | Orifice Type | Body Material | Max. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Thread Size M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
785,593 VND | 1 Piece(s) | Available | Same day | Main Body | [Fixed Type] Fixed Type | 10 | M12 | 3 | Irregular Multi Orifice | [Steel] STKM11A | 1.5 | 60.2 | 6 | 42.9 | No Cap | M12X1.0 |
Loading...Tải…
Operating Temperature Range(°C) | -5::70 |
---|
Please check the type/dimensions/specifications of the part C-MAKS1210M in the Shock Absorbers/Fixed Type/Cost Efficient Product series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C-MAKS1210M trong chuỗi Shock Absorbers/Fixed Type/Cost Efficient Product.
Part Number |
---|
C-MAKC1005H |
C-MAKC1005L |
C-MAKC1005M |
C-MAKS1412L |
C-MAKS1412M |
C-MAKS2020L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Main Body, Related Components | Structure | Stroke (mm) | Mounting Screw Nominal (M) | Max. Absorbed Energy (J) | Orifice Type | Body Material | Max. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Thread Size M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
688,873 VND | 1 Piece(s) | Available | 4 Day(s) or more | Main Body | [Fixed Type] Fixed Type | 5 | M10 | 1.2 | Multi Orifice | [Steel] STKM11A | 3 | 38.5 | 0.4 | 48 | With Cap | M10X1.0 | |
220,280 VND | 1 Piece(s) | 4 Day(s) or more | Main Body | [Fixed Type] Fixed Type | 5 | M10 | 1.2 | Single Orifice | [Steel] STKM11A | 0.8 | 38.5 | 2.8 | 48 | With Cap | M10X1.0 | ||
688,873 VND | 1 Piece(s) | Available | Same day | Main Body | [Fixed Type] Fixed Type | 5 | M10 | 1.2 | Irregular Multi Orifice | [Steel] STKM11A | 1.5 | 38.5 | 1.2 | 48 | With Cap | M10X1.0 | |
857,010 VND | 1 Piece(s) | Available | 4 Day(s) or more | Main Body | [Fixed Type] Fixed Type | 12 | M14 | 9 | Single Orifice | [Steel] STKM11A | 0.8 | 88 | 60 | 161.6 | No Cap | M14X1.5 | |
857,010 VND | 1 Piece(s) | Available | 4 Day(s) or more | Main Body | [Fixed Type] Fixed Type | 12 | M14 | 9 | Irregular Multi Orifice | [Steel] STKM11A | 1.5 | 88 | 30 | 161.6 | No Cap | M14X1.5 | |
719,403 VND | 1 Piece(s) | Available | 11 Day(s) | Main Body | [Fixed Type] Fixed Type | 20 | M20 | 24 | Single Orifice | [Steel] STKM11A | 1 | 130 | 420 | 280 | No Cap | M20X1.5 |