(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]·The fluids used are air and water. ·Nut and sleeve integrated half elbow type fitting for tubes.
Part Number |
---|
MCUNE4-1 |
MCUNE8-3 |
MCUNE10-2 |
MCUNE10-3 |
MCUNE10-4 |
MCUNE12-2 |
MCUNE12-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread | Tube Outer Dia. (mm) | Tube Inner Dia. (mm) |
---|---|---|---|---|---|---|---|---|
548,668 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 1/8 | 4 | 2.5 | |
608,887 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 3/8 | 8 | 5 | |
786,201 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 1/4 | 10 | 6.5 | |
916,677 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 3/8 | 10 | 6.5 | |
916,677 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 1/2 | 10 | 6.5 | |
742,709 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 1/4 | 12 | 8 | |
806,274 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 3/8 | 12 | 8 |
Loading...Tải…
Connection Types | Screw <=> Tube Connection | Material | Stainless Steel | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Screw Types | R | Shape | Half Elbows |