(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Couplings for Tubes - Nut and Sleeve Integrated Type - Union Tees (MCUT4)

Couplings for Tubes - Nut and Sleeve Integrated Type - Union Tees (MCUT4)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      809,694VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·The fluids used are air and water. ·Nut and sleeve integrated union tee type fitting for tubes.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
MCUT4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTube Outer Dia.
(mm)
Tube Inner Dia.
(mm)

826,375 VND

1 Piece(s) Available 4 Day(s) or more 1042.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Tube <=> Tube Equal Dia. Connection Material Stainless Steel Surface Treatment Not Provided
Shape Union Tees

Please check the type/dimensions/specifications of the part MCUT4 in the Couplings for Tubes - Nut and Sleeve Integrated Type - Union Tees series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MCUT4 trong chuỗi Couplings for Tubes - Nut and Sleeve Integrated Type - Union Tees.

Products like this...

Part Number
MCUT12
MCUT12-8
MCUT12-9
MCUT6
MCUT8
MCUT8-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSTube Outer Dia.
(mm)
Tube Inner Dia.
(mm)

1,582,478 VND

1 Piece(s)Available 4 Day(s) or more 101210

1,555,580 VND

1 Piece(s)Available 4 Day(s) or more 10128

1,555,580 VND

1 Piece(s)Available 4 Day(s) or more 10129

809,694 VND

1 Piece(s)Available 4 Day(s) or more 1064

1,047,201 VND

1 Piece(s)Available 4 Day(s) or more 1086

963,583 VND

1 Piece(s)Available 4 Day(s) or more 1085