(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Five Spoked Handwheels/Cost Efficient Product

Five Spoked Handwheels/Cost Efficient Product

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      452,790VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A versatile standard offset handle. [Material]·Cast iron (equivalent to HT150).

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
C-AHLNKC100
C-AHLNKC125
C-AHLNKC160
C-AHLNKC200
C-AHLNKC250
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHandle, Outer Dia. D
(Ø)
Handle Thickness
(mm)
Round Hole Dia.
(Ø)

452,790 VND

1 Piece(s) 6 Day(s) 1003212

686,456 VND

1 Piece(s) 6 Day(s) 1253612

760,273 VND

1 Piece(s) Available 6 Day(s) 1604016

892,477 VND

1 Piece(s) Available 6 Day(s) 2004518

1,088,280 VND

1 Piece(s) Available 6 Day(s) 2505022

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Handwheel Type 5-Spoke Handle, Material Cast Iron (HT150 Equivalent) Inner Dia. Shaft Bore Shape Hole + Keyway
Handle Bore Without Handle Handwheel Surface Treatment Chrome Plating Tap None

MISUMI Unit Example related to this product