(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Screw-In Casters - Light Load - Wheel Material: Rubber - Swivel with Stopper (Part Number)

Screw-In Casters - Light Load - Wheel Material: Rubber - Swivel with Stopper

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      131,160VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A swivel, screw-in caster with a stopper for light duty. ·The wheel material is synthetic rubber.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
C-CTKS50-R
C-CTKS75-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

131,160 VND

1 Piece(s) 6 Day(s) 78405018

150,762 VND

1 Piece(s) 6 Day(s) 103507521

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Load Range(daN) 35.01~80.00 Stopper (Detail) Rotation Stopper Wheel Material Synthetic Rubber (General)
Fitting Material Steel Thread Dia. M UNC3/8 Load Category Light Load
Bearing in Wheel Not Provided

MISUMI Unit Example related to this product