(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Casters - Medium Load - Wheel Material: Rubber - Swivel with Stopper (Part Number)

Casters - Medium Load - Wheel Material: Rubber - Swivel with Stopper

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      217,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters - Medium Load - Wheel Material: Rubber - Swivel with Stopper
These swivel casters, which come with stopper, are suitable for medium-duty applications. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Swivel
- Mounting Height (mm.) : 97, 128, 152.5 and 187
- Allowable Load (daN) : 70, 100, 120 and 160
- Wheel Diameter (mm.) : 75, 100, 125 and 150
- Wheel Width (mm.) : 25, 30, 37.5 and 40
- Material:
Wheel - Rubber (Black)
Body - SPCC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
C-CTCS150-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

1,061,524 VND

1 Piece(s) Same day 187140.01~220.00160100(110)75(85)13510515040

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Swivel Type Stopper (Detail) Rotation Stopper Wheel Material Synthetic Rubber (General)
Fitting Material Steel Load Category Medium Load Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part C-CTCS150-R in the Casters - Medium Load - Wheel Material: Rubber - Swivel with Stopper series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C-CTCS150-R trong chuỗi Casters - Medium Load - Wheel Material: Rubber - Swivel with Stopper.

Products like this...

Part Number
C-CTCS100-R
C-CTCS125-R
C-CTCS75-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

689,936 VND

1 Piece(s) Same day 12880.01~140.0010070(82.5)50(62.5)1058510030

444,987 VND

1 Piece(s)Available Same day 152.580.01~140.0012070(82.5)50(62.5)1058512537.5

217,000 VND

1 Piece(s) Same day 9735.01~80.007060(64.3)50(54)84727525

MISUMI Unit Example related to this product