(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Casters - Medium Load - Wheel Material: Rubber - Fixed (Part Number)

Casters - Medium Load - Wheel Material: Rubber - Fixed

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      79,655VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters - Medium Load - Wheel Material: Rubber - Fixed
These plate-type fixed casters are suitable for medium load applications .They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed
- Mounting Height (mm.) : 97, 128, 152.5 and 187
- Allowable Load (daN) : 70, 100, 120 and 160
- Wheel Diameter (mm.) : 75, 100, 125 and 150
- Wheel Width (mm.) : 25, 30, 37.5 and 40
- Material:
Wheel - Rubber (Black)
Body - SPCC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
C-CTCK125-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

616,200 VND

1 Piece(s) Same day 152.580.01~140.0012070(82.5)50(62.5)1058512537.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Fixed Type Stopper (Detail) Not Provided Wheel Material Synthetic Rubber (General)
Fitting Material Steel Load Category Medium Load Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part C-CTCK125-R in the Casters - Medium Load - Wheel Material: Rubber - Fixed series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C-CTCK125-R trong chuỗi Casters - Medium Load - Wheel Material: Rubber - Fixed.

Products like this...

Part Number
C-CTCK100-R
C-CTCK150-R
C-CTCK75-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

408,070 VND

1 Piece(s) Same day 12880.01~140.0010070(82.5)50(62.5)1058510030

592,182 VND

1 Piece(s) 4 Day(s) 187140.01~220.00160100(110)75(85)14011515040

79,655 VND

1 Piece(s)Available Same day 9735.01~80.007060(64.3)50(54)84727525

MISUMI Unit Example related to this product