(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Contact Probes and Receptacles-NPT2 Series/NRT2 Series【50 Pieces Per Package】 (Part Number)

Contact Probes and Receptacles-NPT2 Series/NRT2 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      230,010VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient and economical Bulk Package | Full Stroke 3.8mm | Number of Mounting Points Crowned Type: 4

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
NPT2-F
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger Material Plunger O.D.
(Ø)
Integrated Probe Type Plunger Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

734,580 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

4 Day(s) or more Contact Probe2.54[Flat] Flat F4.2[Carbon Steel] SK41.93Standard6.23113F

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Plunger Surface Treatment Nickel Plating Base, Gold Plating Barrel, Receptacle Material Brass Properties Standard

Please check the type/dimensions/specifications of the part NPT2-F in the Contact Probes and Receptacles-NPT2 Series/NRT2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NPT2-F trong chuỗi Contact Probes and Receptacles-NPT2 Series/NRT2 Series.

Products like this...

Part Number
NPT2-A1
NPT2-B
NPT2-D
NPT2-V
NRT2-CR
NRT2-SC
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger Material Plunger O.D.
(Ø)
Integrated Probe Type Plunger Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

286,400 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe2.54[Cup] Cup A14.2[Carbon Steel] SK41.93Standard6.2113A1

734,580 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe2.54[Needle] Needle B4.2[Carbon Steel] SK41.06-6.2113B

230,010 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe2.54[Sphere Shape (SR)] Sphere (SR) D4.2[Carbon Steel] SK41.27Standard6.23113D

734,580 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe2.54[Straight Crown] Straight Crown V4.2[Carbon Steel] SK41.93-6.23113V

822,632 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) Receptacle---------

734,580 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Receptacle-----Standard--SC

MISUMI Unit Example related to this product