(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Convenient and economical Bulk Package | Full Stroke 2.54mm | Number of Mounting Points Crowned Type: 4
Part Number |
---|
NPT1-A1 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (mm) | Plunger Material | Plunger O.D. (Ø) | Integrated Probe Type | Plunger Length (mm) | 2/3 Stroke Spring Pressure (gf) | Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
652,960 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 4 Day(s) or more | Contact Probe | 1.91 | [Cup] Cup A1 | 2.54 | [Carbon Steel] SK4 | 1.5 | Standard | 4.04 | 113 | A1 |
Loading...Tải…
Plunger Surface Treatment | Nickel Plating Base, Gold Plating | Barrel, Receptacle Material | Brass | Properties | Standard |
---|
Please check the type/dimensions/specifications of the part NPT1-A1 in the Contact Probes and Receptacles-NPT1 Series/NRT1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NPT1-A1 trong chuỗi Contact Probes and Receptacles-NPT1 Series/NRT1 Series.
Part Number |
---|
NPT1-B |
NPT1-D |
NPT1-F |
NPT1-V |
NRT1-CR |
NRT1-SC |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (mm) | Plunger Material | Plunger O.D. (Ø) | Integrated Probe Type | Plunger Length (mm) | 2/3 Stroke Spring Pressure (gf) | Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
652,960 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | Contact Probe | 1.91 | [Needle] Needle B | 2.54 | [Carbon Steel] SK4 | 0.67 | - | 3.35 | 113 | B | ||
652,960 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | Same day | Contact Probe | 1.91 | [Sphere Shape (SR)] Sphere (SR) D | 2.54 | [Carbon Steel] SK4 | 1.02 | Standard | 4.04 | 113 | D | ||
652,960 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | Contact Probe | 1.91 | [Flat] Flat F | 2.54 | [Carbon Steel] SK4 | 1.5 | Standard | 4.04 | 113 | F | ||
652,960 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | Contact Probe | 1.91 | [Straight Crown] Straight Crown V | 2.54 | [Carbon Steel] SK4 | 1.5 | - | 4.04 | 113 | V | ||
821,195 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | Receptacle | - | - | - | - | - | - | - | - | - | ||
734,580 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | Receptacle | - | - | - | - | - | Standard | - | - | SC |