(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Full Stroke 6.4mm | Number of Mounting Points Waffle Type: 52 | Angle Needle: 50°
Part Number |
---|
TNP72-C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
185,585 VND | 1 Piece(s) | Available | Same day | 10 | Turn Probe | 1.27 | [Needle] Needle C | 3~4.5 | 4.5 | 30.1~50 | - | [Carbon Steel] SK4 | 0.53 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | [Copper Alloy] Brass | 0.72 | 20.1~25 | 0~10 | 1.5 | 250 | 4.5 | - | 23.0 | 10 | 50 |
Loading...Tải…
Properties | Standard |
---|
Please check the type/dimensions/specifications of the part TNP72-C in the Turn Probes and Receptacles for Turn Probes series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TNP72-C trong chuỗi Turn Probes and Receptacles for Turn Probes.
Part Number |
---|
NR60-A |
NR60-B |
NR60-C |
NR72 |
TNP10-C |
TNP72-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16,681 VND | 1 Piece(s) | Available | Same day | 10 | Receptacle | - | - | - | - | - | Wire Wrap | - | - | Nickel Plating Base, Gold Plating | - | 1.51~2 | [Copper Alloy] Brass | 1.68 | 25.1~30 | - | - | - | - | 1.90 | 29.0 | - | - | |
16,681 VND | 1 Piece(s) | Available | Same day | 10 | Receptacle | - | - | - | - | - | [Cylinder] B Solder, Crimp, Terminal Type | - | - | Nickel Plating Base, Gold Plating | - | 1.51~2 | [Copper Alloy] Brass | 1.68 | 25.1~30 | - | - | - | - | 1.90 | 29.0 | - | - | |
16,681 VND | 1 Piece(s) | Available | Same day | 10 | Receptacle | - | - | - | - | - | Half Cylinder | - | - | Nickel Plating Base, Gold Plating | - | 1.51~2 | [Copper Alloy] Brass | 1.68 | 25.1~30 | - | - | - | - | 1.90 | 29.0 | - | - | |
22,520 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Receptacle | - | - | - | - | - | - | - | - | Nickel Plating Base, Gold Plating | - | 0.01~1 | [Copper Alloy] Brass | 0.90 | 25.1~30 | - | - | - | - | 1.00 | 29.3 | - | - | |
194,134 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Turn Probe | 1.9 | [Needle] Needle C | 5~6.5 | 5.5 | 100.1~150 | - | [Carbon Steel] SK4 | 0.73 | Nickel Plating Base, Rhodium Plating | 5.1~8 | - | [Copper Alloy] Brass | 1 | 20.1~25 | 10.1~20 | 1.5 | 200 | 8.0 | - | 25 | 20 | 140 | |
185,585 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Turn Probe | 1.27 | [Triangular Pyramid] Triangular Pyramid K | 3~4.5 | 4.5 | 30.1~50 | - | [Carbon Steel] SK4 | 0.53 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | [Copper Alloy] Brass | 0.72 | 20.1~25 | 0~10 | 1.5 | 250 | 4.5 | - | 23.0 | 10 | 50 |