(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Turn Probes and Receptacles for Turn Probes (Part Number)

Turn Probes and Receptacles for Turn Probes

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      16,681VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Full Stroke 6.4mm | Number of Mounting Points Waffle Type: 52 | Angle Needle: 50°

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
TNP72-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

185,585 VND

1 Piece(s) Available Same day 10Turn Probe1.27[Needle] Needle C3~4.54.530.1~50-[Carbon Steel] SK40.53Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] Brass0.7220.1~250~101.52504.5-23.01050

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Properties Standard

Please check the type/dimensions/specifications of the part TNP72-C in the Turn Probes and Receptacles for Turn Probes series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TNP72-C trong chuỗi Turn Probes and Receptacles for Turn Probes.

Products like this...

Part Number
NR60-A
NR60-B
NR60-C
NR72
TNP10-C
TNP72-K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

16,681 VND

1 Piece(s)Available Same day 10Receptacle-----Wire Wrap--Nickel Plating Base, Gold Plating-1.51~2[Copper Alloy] Brass1.6825.1~30----1.9029.0--

16,681 VND

1 Piece(s)Available Same day 10Receptacle-----[Cylinder] B Solder, Crimp, Terminal Type--Nickel Plating Base, Gold Plating-1.51~2[Copper Alloy] Brass1.6825.1~30----1.9029.0--

16,681 VND

1 Piece(s)Available Same day 10Receptacle-----Half Cylinder--Nickel Plating Base, Gold Plating-1.51~2[Copper Alloy] Brass1.6825.1~30----1.9029.0--

22,520 VND

1 Piece(s)Available 6 Day(s) or more 10Receptacle--------Nickel Plating Base, Gold Plating-0.01~1[Copper Alloy] Brass0.9025.1~30----1.0029.3--

194,134 VND

1 Piece(s)Available 6 Day(s) or more 10Turn Probe1.9[Needle] Needle C5~6.55.5100.1~150-[Carbon Steel] SK40.73Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] Brass120.1~2510.1~201.52008.0-2520140

185,585 VND

1 Piece(s)Available 6 Day(s) or more 10Turn Probe1.27[Triangular Pyramid] Triangular Pyramid K3~4.54.530.1~50-[Carbon Steel] SK40.53Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] Brass0.7220.1~250~101.52504.5-23.01050

MISUMI Unit Example related to this product