(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Contact Probes and Receptacles-60 Series (Part Number)

Contact Probes and Receptacles-60 Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Contact Probes and Receptacles-60 Series
  • Contact Probes and Receptacles-60 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      16,681VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Full Stroke 6.4mm | Number of Mounting Points Crowned Type: 4, 9, 12, 21 Waffle Type: 4, 9, 12 | Cup Angle: 90°, Needle: 90°"

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
NP60SF-M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

43,581 VND

1 Piece(s) Available 4 Day(s) or more 10Contact Probe2.54[Straight Crown] Straight Crown M5~6.56.430.1~50-[Copper Alloy] C1730B1.7Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] German Silver1.3720.1~2510.1~201.5808.4-24.52050

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Properties Standard

Please check the type/dimensions/specifications of the part NP60SF-M in the Contact Probes and Receptacles-60 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NP60SF-M trong chuỗi Contact Probes and Receptacles-60 Series.

Products like this...

Part Number
NP60-B
NP60-C
NP60-D
NP60SF-N
NR60-A
NR60-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

43,581 VND

1 Piece(s)Available Same day 10Contact Probe2.54[Sphere Shape (SR)] Sphere (SR) B5~6.56.4100.1~150-[Copper Alloy] C1730B1.5Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] German Silver1.3720.1~2520.1~301.5808.4-24.530150

43,581 VND

1 Piece(s)Available Same day 10Contact Probe2.54[Needle] Needle C5~6.56.4100.1~150-[Carbon Steel] SK41Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] German Silver1.3720.1~2520.1~301.5808.4-24.530150

43,581 VND

1 Piece(s)Available Same day 10Contact Probe2.54[Cup] Cup D5~6.56.4100.1~150-[Copper Alloy] C1730B1.5Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] German Silver1.3720.1~2520.1~301.5808.4-24.530150

43,581 VND

1 Piece(s)Available Same day 10Contact Probe2.54[Sphere Shape (SR)] Sphere (SR) N5~6.56.430.1~50-[Copper Alloy] C1730B1Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] German Silver1.3720.1~2510.1~201.5808.4-24.52050

16,681 VND

1 Piece(s)Available Same day 10Receptacle-----Wire Wrap--Nickel Plating Base, Gold Plating-1.51~2[Copper Alloy] Brass1.6825.1~30----1.9029.0--

16,681 VND

1 Piece(s)Available Same day 10Receptacle-----[Cylinder] B Solder, Crimp, Terminal Type--Nickel Plating Base, Gold Plating-1.51~2[Copper Alloy] Brass1.6825.1~30----1.9029.0--

MISUMI Unit Example related to this product