(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
"Full Stroke 6.4mm | Number of Mounting Points Crowned Type: 4, 9, 12, 21 Waffle Type: 4, 9, 12 | Cup Angle: 90°, Needle: 90°"
Part Number |
---|
NP60SF-H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43,581 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Contact Probe | 2.54 | [Straight Crown] Straight Crown H | 5~6.5 | 6.4 | 30.1~50 | - | [Copper Alloy] C1730B | 1 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] German Silver | 1.37 | 20.1~25 | 10.1~20 | 1.5 | 80 | 8.4 | - | 24.5 | 20 | 50 |
Loading...Tải…
Properties | Standard |
---|
Please check the type/dimensions/specifications of the part NP60SF-H in the Contact Probes and Receptacles-60 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NP60SF-H trong chuỗi Contact Probes and Receptacles-60 Series.
Part Number |
---|
NP60-B |
NP60-C |
NP60-D |
NP60SF-J |
NP60SF-M |
NP60SF-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43,581 VND | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 2.54 | [Sphere Shape (SR)] Sphere (SR) B | 5~6.5 | 6.4 | 100.1~150 | - | [Copper Alloy] C1730B | 1.5 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] German Silver | 1.37 | 20.1~25 | 20.1~30 | 1.5 | 80 | 8.4 | - | 24.5 | 30 | 150 | |
43,581 VND | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 2.54 | [Needle] Needle C | 5~6.5 | 6.4 | 100.1~150 | - | [Carbon Steel] SK4 | 1 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] German Silver | 1.37 | 20.1~25 | 20.1~30 | 1.5 | 80 | 8.4 | - | 24.5 | 30 | 150 | |
43,581 VND | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 2.54 | [Cup] Cup D | 5~6.5 | 6.4 | 100.1~150 | - | [Copper Alloy] C1730B | 1.5 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] German Silver | 1.37 | 20.1~25 | 20.1~30 | 1.5 | 80 | 8.4 | - | 24.5 | 30 | 150 | |
43,581 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Contact Probe | 2.54 | [Cup] Cup J | 5~6.5 | 6.4 | 30.1~50 | - | [Copper Alloy] C1730B | 1 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] German Silver | 1.37 | 20.1~25 | 10.1~20 | 1.5 | 80 | 8.4 | - | 24.5 | 20 | 50 | |
43,581 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Contact Probe | 2.54 | [Straight Crown] Straight Crown M | 5~6.5 | 6.4 | 30.1~50 | - | [Copper Alloy] C1730B | 1.7 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] German Silver | 1.37 | 20.1~25 | 10.1~20 | 1.5 | 80 | 8.4 | - | 24.5 | 20 | 50 | |
43,581 VND | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 2.54 | [Sphere Shape (SR)] Sphere (SR) N | 5~6.5 | 6.4 | 30.1~50 | - | [Copper Alloy] C1730B | 1 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] German Silver | 1.37 | 20.1~25 | 10.1~20 | 1.5 | 80 | 8.4 | - | 24.5 | 20 | 50 |