(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Casters - Heavy Load - Wheel Material: Nylon - Fixed Type

Casters - Heavy Load - Wheel Material: Nylon - Fixed Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      363,037VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Heavy Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered."

Casters  Heavy Load  Wheel Material: Nylon:Related Image

TypeMain BodyWheelBearing
[ M ]Material [ S ]Surface Treatment [ M ]Material (Color) Swiveling PartWheel
C-CTJKSPCCZinc PlatingNylon (White)NoneIncorporated


Specifications

When ordering, select Part Number and Values from Selection Steps Casters  Heavy Load  Wheel Material: Nylon:Related Image~Casters  Heavy Load  Wheel Material: Nylon:Related Image.
Part Number(Casters  Heavy Load  Wheel Material: Nylon:Related ImageType ∙ Casters  Heavy Load  Wheel Material: Nylon:Related ImageD) -Casters  Heavy Load  Wheel Material: Nylon:Related ImageWheel Material
C-CTJJ100-N
Part NumberCasters  Heavy Load  Wheel Material: Nylon:Related ImageWheel
Material
HAllowable Load
(N)
Mass
(g)
Casters  Heavy Load  Wheel Material: Nylon:Related ImageTypeCasters  Heavy Load  Wheel Material: Nylon:Related ImageD
C-CTJK100N (Nylon)1352500897
12515930001080
15018540001520

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
C-CTJK100-N
C-CTJK125-N
C-CTJK150-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Wheel Dia. D
(Ø)

363,037 VND

1 Piece(s) Available 6 Day(s) 135100

363,037 VND

1 Piece(s) 5 Day(s) 159125

363,037 VND

1 Piece(s) Available 6 Day(s) 185150

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Caster Type Fixed Type Load Range(daN) 220.01~320.00 Stopper (Detail) Not Provided
Allowable Load(daN) 250 Wheel Material Nylon (General) Fitting Material Steel
Mounting Hole Pitch, Long Length Direction(mm) 68 Mounting Hole Pitch, Short Length Direction(mm) 58 Plate Length(mm) 97
Plate Width(mm) 86 Wheel Width B(mm) 43 Load Category Heavy Load
Bearing in Wheel Incorporated