(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mesh With Frame

Mesh With Frame

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Mesh With Frame
  • Mesh With Frame
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A stainless steel mesh with frame which can be used for filtration, sieving and air filtration.

[Specifications]
· Shape: Square / Round
· Type: PMYF / PMTF
· Material: SUS304 / SUS316

 
Part Number
PMTF16X-K-[50-500/10]-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMTF16X-M-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMTF100X-K-[50-500/10]-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMTF100X-M-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMTF150X-K-[50-500/10]-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMTF150X-M-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMTF200X-K-[50-500/10]-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMTF200X-M-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMYF16X-K-[50-500/10]-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMYF16X-M-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMYF16Y-K-[50-500/10]-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMYF16Y-M-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMYF18X-K-[50-500/10]-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMYF18X-M-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMYF18Y-K-[50-500/10]-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMYF18Y-M-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMYF30X-K-[50-500/10]-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMYF30X-M-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMYF30Y-K-[50-500/10]-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMYF30Y-M-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMYF40X-K-[50-500/10]-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMYF40X-M-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMYF60X-K-[50-500/10]-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMYF60X-M-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMYF80X-K-[50-500/10]-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMYF80X-M-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMYF100X-K-[50-500/10]-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMYF100X-M-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMYF120X-K-[50-500/10]-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
PMYF120X-M-[50-500/10]-C[10,​20,​30,​40]-T[1,​2,​3]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Shape Sieve Mesh Size a
(mm)
Filament Diameter (Wire Dia. b)
(mm)
Number of Meshes (Only for Square Type) Width B (A Dim. ≥ B Dim.)
(mm)
(For Square Type) Length A, (For Round Type) Dia. D
(mm)
Frame Thickness T
(mm)
Frame Width C
(mm)
Opening Ratio
(%)

-

1 Piece(s) 9 Day(s) or more 10SUS316Square1.300.291650 ~ 50050 ~ 5001 ~ 310 ~ 4066.9

-

1 Piece(s) 9 Day(s) or more 10SUS316Round1.300.2916-50 ~ 5001 ~ 310 ~ 4066.9

-

1 Piece(s) 9 Day(s) or more 10SUS316Square0.150.110050 ~ 50050 ~ 5001 ~ 310 ~ 4036.0

-

1 Piece(s) 9 Day(s) or more 10SUS316Round0.150.1100-50 ~ 5001 ~ 310 ~ 4036.0

-

1 Piece(s) 9 Day(s) or more 10SUS316Square0.110.0615050 ~ 50050 ~ 5001 ~ 310 ~ 4041.9

-

1 Piece(s) 9 Day(s) or more 10SUS316Round0.110.06150-50 ~ 5001 ~ 310 ~ 4041.9

-

1 Piece(s) 9 Day(s) or more 10SUS316Square0.080.0520050 ~ 50050 ~ 5001 ~ 310 ~ 4037.9

-

1 Piece(s) 9 Day(s) or more 10SUS316Round0.080.05200-50 ~ 5001 ~ 310 ~ 4037.9

-

1 Piece(s) 9 Day(s) or more 10SUS304Square1.300.291650 ~ 50050 ~ 5001 ~ 310 ~ 4066.9

-

1 Piece(s) 9 Day(s) or more 10SUS304Round1.300.2916-50 ~ 5001 ~ 310 ~ 4066.9

-

1 Piece(s) 9 Day(s) or more 10SUS304Square1.020.571650 ~ 50050 ~ 5001 ~ 310 ~ 4041.2

-

1 Piece(s) 9 Day(s) or more 10SUS304Round1.020.5716-50 ~ 5001 ~ 310 ~ 4041.2

-

1 Piece(s) 9 Day(s) or more 10SUS304Square1.070.341850 ~ 50050 ~ 5001 ~ 310 ~ 4057.6

-

1 Piece(s) 9 Day(s) or more 10SUS304Round1.070.3418-50 ~ 5001 ~ 310 ~ 4057.6

-

1 Piece(s) 9 Day(s) or more 10SUS304Square0.910.51850 ~ 50050 ~ 5001 ~ 310 ~ 4041.7

-

1 Piece(s) 9 Day(s) or more 10SUS304Round0.910.518-50 ~ 5001 ~ 310 ~ 4041.7

-

1 Piece(s) 9 Day(s) or more 10SUS304Square0.600.253050 ~ 50050 ~ 5001 ~ 310 ~ 4049.8

-

1 Piece(s) 9 Day(s) or more 10SUS304Round0.600.2530-50 ~ 5001 ~ 310 ~ 4049.8

-

1 Piece(s) 9 Day(s) or more 10SUS304Square0.560.293050 ~ 50050 ~ 5001 ~ 310 ~ 4043.4

-

1 Piece(s) 9 Day(s) or more 10SUS304Round0.560.2930-50 ~ 5001 ~ 310 ~ 4043.4

-

1 Piece(s) 9 Day(s) or more 10SUS304Square0.460.184050 ~ 50050 ~ 5001 ~ 310 ~ 4051.7

-

1 Piece(s) 9 Day(s) or more 10SUS304Round0.460.1840-50 ~ 5001 ~ 310 ~ 4051.7

-

1 Piece(s) 9 Day(s) or more 10SUS304Square0.280.146050 ~ 50050 ~ 5001 ~ 310 ~ 4044.4

-

1 Piece(s) 9 Day(s) or more 10SUS304Round0.280.1460-50 ~ 5001 ~ 310 ~ 4044.4

-

1 Piece(s) 9 Day(s) or more 10SUS304Square0.200.128050 ~ 50050 ~ 5001 ~ 310 ~ 4039.1

-

1 Piece(s) 9 Day(s) or more 10SUS304Round0.200.1280-50 ~ 5001 ~ 310 ~ 4039.1

-

1 Piece(s) 9 Day(s) or more 10SUS304Square0.150.110050 ~ 50050 ~ 5001 ~ 310 ~ 4036.0

-

1 Piece(s) 9 Day(s) or more 10SUS304Round0.150.1100-50 ~ 5001 ~ 310 ~ 4036.0

-

1 Piece(s) 9 Day(s) or more 10SUS304Square0.130.0812050 ~ 50050 ~ 5001 ~ 310 ~ 4038.3

-

1 Piece(s) 9 Day(s) or more 10SUS304Round0.130.08120-50 ~ 5001 ~ 310 ~ 4038.3

Loading...Tải…

  1. 1