(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Casters - Medium Load
These casters are suitable for medium load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed/ Swivel and Swivel With Stopper
- Mounting Height Minimum / Maximum (mm.) : 70 and 190
- Allowable Load Minimum / Maximum (daN) : 50 and 160
- Wheel Diameter Minimum / Maximum (mm.) : 50 and 150
- Wheel Width Minimum / Maximum (mm.) : 25 and 40
- Material:
Wheel - Synthetic Rubber (Black), Urethane (Brown and Grey) and Nylon (White)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Part Number |
---|
CHAMS-S100-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
361,370 VND | 1 Piece(s) | Same day | 10 | Swivel Type | 132 | 80.01~140.00 | Rotation Stopper | 120 | [Synthetic Rubber] Synthetic Rubber (General) | 71 | 71 | 90 | 90 | 100 | 32 |
Loading...Tải…
Wheel Characteristics | Not Provided | Fitting Material | Steel | Load Category | Light/Medium Load |
---|---|---|---|---|---|
Bearing in Wheel | Not Provided |
Please check the type/dimensions/specifications of the part CHAMS-S100-R in the Caster Light/Medium Duty CHAM□-S CSHAM□-S series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CHAMS-S100-R trong chuỗi Caster Light/Medium Duty CHAM□-S CSHAM□-S.
Part Number |
---|
CHAMJ-S125-N |
CHAMJ-S125-R |
CHAMJ-S125-U |
CHAMS-S100-U |
CHAMS-S125-N |
CHAMS-S125-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
541,950 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Swivel Type | 168 | 140.01~220.00 | Not Provided | 150 | [Nylon] Nylon (General) | 80 | 80 | 102 | 102 | 125 | 40 | |
491,696 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Swivel Type | 168 | 140.01~220.00 | Not Provided | 150 | [Synthetic Rubber] Synthetic Rubber (General) | 80 | 80 | 102 | 102 | 125 | 38 | |
779,457 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Swivel Type | 168 | 80.01~140.00 | Not Provided | 130 | [Urethane] Urethane (General) | 80 | 80 | 102 | 102 | 125 | 40 | |
608,886 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Swivel Type | 132 | 80.01~140.00 | Rotation Stopper | 100 | [Urethane] Urethane (General) | 71 | 71 | 90 | 90 | 100 | 32 | |
672,485 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Swivel Type | 168 | 140.01~220.00 | Rotation Stopper | 150 | [Nylon] Nylon (General) | 80 | 80 | 102 | 102 | 125 | 40 | |
635,577 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Swivel Type | 168 | 140.01~220.00 | Rotation Stopper | 150 | [Synthetic Rubber] Synthetic Rubber (General) | 80 | 80 | 102 | 102 | 125 | 38 |