(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Casters Electrically Conductive - Steel Type (Part Number)

Casters Electrically Conductive - Steel Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Casters Electrically Conductive - Steel Type
  • Casters Electrically Conductive - Steel Type
  • Sale
  • Until 31/05/2024
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      105,960VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters Electrically Conductive - Steel Type
These casters, which come with an anti-static wheel, are commonly used in electronic industrial. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed / Swivel
- Mounting Height (mm.) : 65, 85, 93, 122, 132 ,168 and 190
- Allowable Load Minimum / Maximum (daN) : 30 and 180
- Wheel Diameter (mm.) : 50, 65, 75, 100, 125 and 150
- Wheel Width (mm.) : 20, 25, 26, 29, 32 and 40
- Material:
Wheel - Electrically Conductive Rubber (Black), Rubber (Black), Urethane (Gray) and Nylon (White)
Body - SPHC or SUS304
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CSRSDG75
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Bearing in Wheel

414,752 VND

1 Piece(s) Available 4 Day(s) or more 10Swivel Type93[Antistatic] Electrical Conductivity35.01~80.00Rotation Stopper60[Synthetic Rubber] Electrically Conductive RubberAntistaticStainless Steel554270587525Light LoadNot Provided

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part CSRSDG75 in the Casters Electrically Conductive - Steel Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CSRSDG75 trong chuỗi Casters Electrically Conductive - Steel Type.

Products like this...

Part Number
CRJDG100
CRJDG50
CRJDG65
CRJDG75
CRKDG100
CRKDG50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Bearing in Wheel

381,388 VND

1 Piece(s) Same day 10Swivel Type122[Antistatic] Electrical Conductivity35.01~80.00Not Provided50[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel82401005810025Light LoadNot Provided

105,960 VND

1 Piece(s) 6 Day(s) or more 10Swivel Type65[Antistatic] Electrical Conductivity~35.00Not Provided30[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel562870425020Light LoadNot Provided

217,489 VND

1 Piece(s)Available Same day 10Swivel Type85[Antistatic] Electrical Conductivity35.01~80.00Not Provided50[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel554270586525Light LoadNot Provided

250,852 VND

1 Piece(s)Available Same day 10Swivel Type93[Antistatic] Electrical Conductivity35.01~80.00Not Provided60[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel554270587525Light LoadNot Provided

348,023 VND

1 Piece(s)Available Same day 10Fixed Type122[Antistatic] Electrical Conductivity35.01~80.00Not Provided50[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel82401005810025Light LoadNot Provided

117,189 VND

1 Piece(s) Same day 10Fixed Type65[Antistatic] Electrical Conductivity~35.00Not Provided30[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel562870425020Light LoadNot Provided

MISUMI Unit Example related to this product