(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Reinforcement Covers

Reinforcement Covers
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
  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

[Features]·This cover protects the end face for creating a door with panels only.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
HFPCV3-[50-3000/1]
HFPCV5-[50-3000/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSpecifications Length L
(mm)

-

1 Piece(s) 4 Day(s) or more 10For 3mm Plate50 ~ 3000

-

1 Piece(s) 4 Day(s) or more 10For 5mm Plate50 ~ 3000

Loading...Tải…

  1. 1

MISUMI Unit Example related to this product