(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Format | [ M ] Material | [ S ] Surface Treatment | ||
BOLT&NUT | Bottom | Rubber | ||
K-NNHNR | SM10C | SPHC | NBR | Nickel Plating (Ni) |
K-NSNHNR | SUS304 | SUS304 | Polishing (PL) |
Format | [ M ] Material | [ S ] Surface Treatment | ||
BOLT&NUT | Bottom | Rubber | ||
K-NFHNRF | SM10C | SPHC | NBR | Nickel Plating (Ni) |
K-NSHNRF | SUS304 | SUS304 | Polishing (PL) |
Format | Dimension (mm) | Material (4EA/kg) | ₩ Standard Unit Price (Nut Included) | ||||||||||
M | S | D | Screw Pitch | H | N | E | B | K-NNHNR | K-NSNHNR | K-NFHNRF | K-NSHNRF | ||
K-NNHNR (Steel) K-NSNHNR (Stainless) K-NFHNRF (Steel) K-NSHNRF (Stainless) | 12 | 50 | 65 | 1.75 | 86 | 10 | 21 | 19 | 500 | ||||
75 | 111 | ||||||||||||
100 | 136 | ||||||||||||
125 | 161 | ||||||||||||
150 | 186 | ||||||||||||
200 | 236 | ||||||||||||
16 | 50 | 2.0 | 88 | 12 | 24 | 800 | |||||||
75 | 113 | ||||||||||||
100 | 138 | ||||||||||||
130 | 168 | ||||||||||||
150 | 188 | ||||||||||||
180 | 218 | ||||||||||||
200 | 238 | ||||||||||||
250 | 288 | ||||||||||||
20 | 80 | 2.5 | 121 | 15 | 30 | 1000 | |||||||
100 | 141 | ||||||||||||
130 | 171 | ||||||||||||
150 | 191 | ||||||||||||
180 | 221 | ||||||||||||
200 | 241 | ||||||||||||
250 | 291 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Swivel Angle θ (deg) | Body Material | Main Body Surface Treatment | Allowable Load (Details) (kN) | Thread Length A (mm) | Nominal of Thread M (mm) | Swivel Mechanism |
---|---|---|---|---|---|---|---|---|---|---|---|
332,157 VND | 1 Piece(s) | 8 Day(s) | - | SPHC | Nickel plating | 24.5 | 50 | 12 | Not Provided | ||
335,655 VND | 1 Piece(s) | 8 Day(s) | - | SPHC | Nickel plating | 24.5 | 75 | 12 | Not Provided | ||
339,153 VND | 1 Piece(s) | 8 Day(s) | - | SPHC | Nickel plating | 24.5 | 100 | 12 | Not Provided | ||
342,654 VND | 1 Piece(s) | 8 Day(s) | - | SPHC | Nickel plating | 24.5 | 125 | 12 | Not Provided | ||
346,152 VND | 1 Piece(s) | 8 Day(s) | - | SPHC | Nickel plating | 24.5 | 150 | 12 | Not Provided | ||
370,647 VND | 1 Piece(s) | 8 Day(s) | - | SPHC | Nickel plating | 24.5 | 200 | 12 | Not Provided | ||
353,150 VND | 1 Piece(s) | 8 Day(s) | - | SPHC | Nickel plating | 39.2 | 50 | 16 | Not Provided | ||
356,650 VND | 1 Piece(s) | 8 Day(s) | - | SPHC | Nickel plating | 39.2 | 75 | 16 | Not Provided | ||
360,149 VND | 1 Piece(s) | 8 Day(s) | - | SPHC | Nickel plating | 39.2 | 100 | 16 | Not Provided | ||
363,649 VND | 1 Piece(s) | 8 Day(s) | - | SPHC | Nickel plating | 39.2 | 130 | 16 | Not Provided | ||
367,148 VND | 1 Piece(s) | 8 Day(s) | - | SPHC | Nickel plating | 39.2 | 150 | 16 | Not Provided | ||
372,398 VND | 1 Piece(s) | 8 Day(s) | - | SPHC | Nickel plating | 39.2 | 180 | 16 | Not Provided | ||
377,645 VND | 1 Piece(s) | 8 Day(s) | - | SPHC | Nickel plating | 39.2 | 200 | 16 | Not Provided | ||
398,640 VND | 1 Piece(s) | 8 Day(s) | - | SPHC | Nickel plating | 39.2 | 250 | 16 | Not Provided | ||
370,647 VND | 1 Piece(s) | 8 Day(s) | - | SPHC | Nickel plating | 49 | 80 | 20 | Not Provided | ||
374,145 VND | 1 Piece(s) | 8 Day(s) | - | SPHC | Nickel plating | 49 | 100 | 20 | Not Provided | ||
377,645 VND | 1 Piece(s) | 8 Day(s) | - | SPHC | Nickel plating | 49 | 130 | 20 | Not Provided | ||
381,144 VND | 1 Piece(s) | 8 Day(s) | - | SPHC | Nickel plating | 49 | 150 | 20 | Not Provided | ||
388,143 VND | 1 Piece(s) | 8 Day(s) | - | SPHC | Nickel plating | 49 | 180 | 20 | Not Provided | ||
395,142 VND | 1 Piece(s) | 8 Day(s) | - | SPHC | Nickel plating | 49 | 200 | 20 | Not Provided | ||
430,134 VND | 1 Piece(s) | 8 Day(s) | - | SPHC | Nickel plating | 49 | 250 | 20 | Not Provided | ||
349,653 VND | 1 Piece(s) | 8 Day(s) | 15 | SPHC | Nickel plating | 24.5 | 50 | 12 | Provided | ||
353,150 VND | 1 Piece(s) | 8 Day(s) | 15 | SPHC | Nickel plating | 24.5 | 75 | 12 | Provided | ||
356,650 VND | 1 Piece(s) | 8 Day(s) | 15 | SPHC | Nickel plating | 24.5 | 100 | 12 | Provided | ||
360,149 VND | 1 Piece(s) | 8 Day(s) | 15 | SPHC | Nickel plating | 24.5 | 125 | 12 | Provided | ||
363,649 VND | 1 Piece(s) | 8 Day(s) | 15 | SPHC | Nickel plating | 24.5 | 150 | 12 | Provided | ||
388,143 VND | 1 Piece(s) | 8 Day(s) | 15 | SPHC | Nickel plating | 24.5 | 200 | 12 | Provided | ||
370,647 VND | 1 Piece(s) | 8 Day(s) | 15 | SPHC | Nickel plating | 39.2 | 50 | 16 | Provided | ||
374,145 VND | 1 Piece(s) | 8 Day(s) | 15 | SPHC | Nickel plating | 39.2 | 75 | 16 | Provided | ||
377,645 VND | 1 Piece(s) | 8 Day(s) | 15 | SPHC | Nickel plating | 39.2 | 100 | 16 | Provided | ||
381,144 VND | 1 Piece(s) | 8 Day(s) | 15 | SPHC | Nickel plating | 39.2 | 130 | 16 | Provided | ||
384,644 VND | 1 Piece(s) | 8 Day(s) | 15 | SPHC | Nickel plating | 39.2 | 150 | 16 | Provided | ||
389,893 VND | 1 Piece(s) | 8 Day(s) | 15 | SPHC | Nickel plating | 39.2 | 180 | 16 | Provided | ||
395,142 VND | 1 Piece(s) | 8 Day(s) | 15 | SPHC | Nickel plating | 39.2 | 200 | 16 | Provided | ||
426,635 VND | 1 Piece(s) | 8 Day(s) | 15 | SPHC | Nickel plating | 39.2 | 250 | 16 | Provided | ||
395,142 VND | 1 Piece(s) | 8 Day(s) | 15 | SPHC | Nickel plating | 49 | 80 | 20 | Provided | ||
398,640 VND | 1 Piece(s) | 8 Day(s) | 15 | SPHC | Nickel plating | 49 | 100 | 20 | Provided | ||
402,142 VND | 1 Piece(s) | 8 Day(s) | 15 | SPHC | Nickel plating | 49 | 130 | 20 | Provided | ||
405,639 VND | 1 Piece(s) | 8 Day(s) | 15 | SPHC | Nickel plating | 49 | 150 | 20 | Provided | ||
412,638 VND | 1 Piece(s) | 8 Day(s) | 15 | SPHC | Nickel plating | 49 | 180 | 20 | Provided | ||
419,637 VND | 1 Piece(s) | 8 Day(s) | 15 | SPHC | Nickel plating | 49 | 200 | 20 | Provided | ||
454,628 VND | 1 Piece(s) | 8 Day(s) | 15 | SPHC | Nickel plating | 49 | 250 | 20 | Provided | ||
381,144 VND | 1 Piece(s) | 8 Day(s) | - | [Stainless Steel] SUS304 | - | 24.5 | 50 | 12 | Not Provided | ||
388,143 VND | 1 Piece(s) | 8 Day(s) | - | [Stainless Steel] SUS304 | - | 24.5 | 75 | 12 | Not Provided | ||
395,142 VND | 1 Piece(s) | 8 Day(s) | - | [Stainless Steel] SUS304 | - | 24.5 | 100 | 12 | Not Provided | ||
405,639 VND | 1 Piece(s) | 8 Day(s) | - | [Stainless Steel] SUS304 | - | 24.5 | 125 | 12 | Not Provided | ||
416,137 VND | 1 Piece(s) | 8 Day(s) | - | [Stainless Steel] SUS304 | - | 24.5 | 150 | 12 | Not Provided | ||
458,128 VND | 1 Piece(s) | 8 Day(s) | - | [Stainless Steel] SUS304 | - | 24.5 | 200 | 12 | Not Provided | ||
419,637 VND | 1 Piece(s) | 8 Day(s) | - | [Stainless Steel] SUS304 | - | 39.2 | 50 | 16 | Not Provided | ||
423,135 VND | 1 Piece(s) | 8 Day(s) | - | [Stainless Steel] SUS304 | - | 39.2 | 75 | 16 | Not Provided | ||
430,134 VND | 1 Piece(s) | 8 Day(s) | - | [Stainless Steel] SUS304 | - | 39.2 | 100 | 16 | Not Provided | ||
437,133 VND | 1 Piece(s) | 8 Day(s) | - | [Stainless Steel] SUS304 | - | 39.2 | 130 | 16 | Not Provided | ||
447,629 VND | 1 Piece(s) | 8 Day(s) | - | [Stainless Steel] SUS304 | - | 39.2 | 150 | 16 | Not Provided | ||
458,128 VND | 1 Piece(s) | 8 Day(s) | - | [Stainless Steel] SUS304 | - | 39.2 | 180 | 16 | Not Provided | ||
472,125 VND | 1 Piece(s) | 8 Day(s) | - | [Stainless Steel] SUS304 | - | 39.2 | 200 | 16 | Not Provided | ||
524,613 VND | 1 Piece(s) | 8 Day(s) | - | [Stainless Steel] SUS304 | - | 39.2 | 250 | 16 | Not Provided | ||
461,627 VND | 1 Piece(s) | 8 Day(s) | - | [Stainless Steel] SUS304 | - | 49 | 80 | 20 | Not Provided | ||
475,623 VND | 1 Piece(s) | 8 Day(s) | - | [Stainless Steel] SUS304 | - | 49 | 100 | 20 | Not Provided | ||
489,622 VND | 1 Piece(s) | 8 Day(s) | - | [Stainless Steel] SUS304 | - | 49 | 130 | 20 | Not Provided | ||
503,618 VND | 1 Piece(s) | 8 Day(s) | - | [Stainless Steel] SUS304 | - | 49 | 150 | 20 | Not Provided |
Loading...Tải…
Type | Adjusting Bolt | Height Adjusting Handle | Not Provided | Rubber Material | Nitrile Rubber |
---|---|---|---|---|---|
Width D(mm) | 65 | Body Height L(mm) | 21 | Properties | Vibration Control |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy