(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Leveler-Medium Heavy Duty Type-(Korean Type Product code)

Leveler-Medium Heavy Duty Type-(Korean Type Product code)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      361,899VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

・Material Table
Format[ M ]  Material[ S ] Surface Treatment
BOLT&NUTBottomRubber
K-FJMFZRSM10CZinc (Zn)NBR
(Black)
Nickel Plating (Ni)
K-FJMFARAluminum (Al)
K-FJSMFZRSUS304Zinc (Zn)Acid Treatment (Natural)
K-FJSMFARAluminum (Al)
The lower cup is made of zinc or aluminum and is nickel plated after machining to prevent corrosion and has the same characteristics as stainless steel.

Standard Table

FormatDimension (mm)Material
(4EA/kg)
₩ Standard Unit Price (Nut Included)
MSDScrew PitchHNEBPK-FJMFZRK-FJMFARK-FJSMFZRK-FJSMFAR
K-FJMFZR
K-FJMFAR

(Bolts & Nuts: Steel)


K-FJSMFZR
K-FJSMFAR

(Bolts & Nuts: Stainless)
1250531.75838191961000    
75109    
100133    
125158    
150183    
125064852119    
75110    
100135    
125160    
150185    
200235    
1650532.0851019242000    
75110    
100135    
130165    
150185    
180215    
200235    
250285    
165064872124    
75112    
100137    
130167    
150187    
180217    
200237    
250287    
16507895252410    
75120    
100145    
130175    
150195    
180225    
200245    
250295    
2080642.512013213063000    
100140    
130170    
150190    
180220    
200240    
250290    
208078128253010    
100148    
130178    
150198    
180228    
200248    
250298    
Part Number
K-FJMFAR-12-50-53
K-FJMFAR-12-50-64
K-FJMFAR-12-75-53
K-FJMFAR-12-75-64
K-FJMFAR-12-100-53
K-FJMFAR-12-100-64
K-FJMFAR-12-125-53
K-FJMFAR-12-125-64
K-FJMFAR-12-150-53
K-FJMFAR-12-150-64
K-FJMFAR-12-200-64
K-FJMFAR-16-50-53
K-FJMFAR-16-50-64
K-FJMFAR-16-50-78
K-FJMFAR-16-75-53
K-FJMFAR-16-75-64
K-FJMFAR-16-75-78
K-FJMFAR-16-100-53
K-FJMFAR-16-100-64
K-FJMFAR-16-100-78
K-FJMFAR-16-130-53
K-FJMFAR-16-130-64
K-FJMFAR-16-130-78
K-FJMFAR-16-150-53
K-FJMFAR-16-150-64
K-FJMFAR-16-150-78
K-FJMFAR-16-180-53
K-FJMFAR-16-180-64
K-FJMFAR-16-180-78
K-FJMFAR-16-200-53
K-FJMFAR-16-200-64
K-FJMFAR-16-200-78
K-FJMFAR-16-250-53
K-FJMFAR-16-250-64
K-FJMFAR-16-250-78
K-FJMFAR-20-80-64
K-FJMFAR-20-80-78
K-FJMFAR-20-100-64
K-FJMFAR-20-100-78
K-FJMFAR-20-130-64
K-FJMFAR-20-130-78
K-FJMFAR-20-150-64
K-FJMFAR-20-150-78
K-FJMFAR-20-180-64
K-FJMFAR-20-180-78
K-FJMFAR-20-200-64
K-FJMFAR-20-200-78
K-FJMFAR-20-250-64
K-FJMFAR-20-250-78
K-FJMFZR-12-50-53
K-FJMFZR-12-50-64
K-FJMFZR-12-75-53
K-FJMFZR-12-75-64
K-FJMFZR-12-100-53
K-FJMFZR-12-100-64
K-FJMFZR-12-125-53
K-FJMFZR-12-125-64
K-FJMFZR-12-150-53
K-FJMFZR-12-150-64
K-FJMFZR-12-200-64
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)

361,899 VND

1 Piece(s) 8 Day(s) OthersNickel plating5349501912

391,642 VND

1 Piece(s) 8 Day(s) OthersNickel plating6449502112

365,399 VND

1 Piece(s) 8 Day(s) OthersNickel plating5349751912

395,142 VND

1 Piece(s) 8 Day(s) OthersNickel plating6449752112

368,897 VND

1 Piece(s) 8 Day(s) OthersNickel plating53491001912

398,640 VND

1 Piece(s) 8 Day(s) OthersNickel plating64491002112

372,398 VND

1 Piece(s) 8 Day(s) OthersNickel plating53491251912

402,142 VND

1 Piece(s) 8 Day(s) OthersNickel plating64491252112

375,895 VND

1 Piece(s) 8 Day(s) OthersNickel plating53491501912

405,639 VND

1 Piece(s) 8 Day(s) OthersNickel plating64491502112

430,134 VND

1 Piece(s) 8 Day(s) OthersNickel plating64492002112

379,397 VND

1 Piece(s) 8 Day(s) OthersNickel plating5398501916

409,139 VND

1 Piece(s) 8 Day(s) OthersNickel plating6498502116

451,129 VND

1 Piece(s) 8 Day(s) OthersNickel plating7898502516

382,894 VND

1 Piece(s) 8 Day(s) OthersNickel plating5398751916

412,638 VND

1 Piece(s) 8 Day(s) OthersNickel plating6498752116

454,628 VND

1 Piece(s) 8 Day(s) OthersNickel plating7898752516

386,393 VND

1 Piece(s) 8 Day(s) OthersNickel plating53981001916

416,137 VND

1 Piece(s) 8 Day(s) OthersNickel plating64981002116

458,128 VND

1 Piece(s) 8 Day(s) OthersNickel plating78981002516

389,893 VND

1 Piece(s) 8 Day(s) OthersNickel plating53981301916

419,637 VND

1 Piece(s) 8 Day(s) OthersNickel plating64981302116

461,627 VND

1 Piece(s) 8 Day(s) OthersNickel plating78981302516

393,392 VND

1 Piece(s) 8 Day(s) OthersNickel plating53981501916

423,135 VND

1 Piece(s) 8 Day(s) OthersNickel plating64981502116

465,127 VND

1 Piece(s) 8 Day(s) OthersNickel plating78981502516

400,390 VND

1 Piece(s) 8 Day(s) OthersNickel plating53981801916

430,134 VND

1 Piece(s) 8 Day(s) OthersNickel plating64981802116

472,125 VND

1 Piece(s) 8 Day(s) OthersNickel plating78981802516

407,389 VND

1 Piece(s) 8 Day(s) OthersNickel plating53982001916

437,133 VND

1 Piece(s) 8 Day(s) OthersNickel plating64982002116

479,123 VND

1 Piece(s) 8 Day(s) OthersNickel plating78982002516

438,880 VND

1 Piece(s) 8 Day(s) OthersNickel plating53982501916

468,624 VND

1 Piece(s) 8 Day(s) OthersNickel plating64982502116

510,617 VND

1 Piece(s) 8 Day(s) OthersNickel plating78982502516

433,633 VND

1 Piece(s) 8 Day(s) OthersNickel plating64147802120

475,623 VND

1 Piece(s) 8 Day(s) OthersNickel plating78147802520

437,133 VND

1 Piece(s) 8 Day(s) OthersNickel plating641471002120

479,123 VND

1 Piece(s) 8 Day(s) OthersNickel plating781471002520

444,132 VND

1 Piece(s) 8 Day(s) OthersNickel plating641471302120

486,120 VND

1 Piece(s) 8 Day(s) OthersNickel plating781471302520

447,629 VND

1 Piece(s) 8 Day(s) OthersNickel plating641471502120

489,622 VND

1 Piece(s) 8 Day(s) OthersNickel plating781471502520

458,128 VND

1 Piece(s) 8 Day(s) OthersNickel plating641471802120

500,118 VND

1 Piece(s) 8 Day(s) OthersNickel plating781471802520

461,627 VND

1 Piece(s) 8 Day(s) OthersNickel plating641472002120

503,618 VND

1 Piece(s) 8 Day(s) OthersNickel plating781472002520

496,620 VND

1 Piece(s) 8 Day(s) OthersNickel plating641472502120

538,609 VND

1 Piece(s) 8 Day(s) OthersNickel plating781472502520

375,895 VND

1 Piece(s) 8 Day(s) Zinc AlloyNickel plating5349501912

416,137 VND

1 Piece(s) 8 Day(s) Zinc AlloyNickel plating6449502112

379,397 VND

1 Piece(s) 8 Day(s) Zinc AlloyNickel plating5349751912

419,637 VND

1 Piece(s) 8 Day(s) Zinc AlloyNickel plating6449752112

382,894 VND

1 Piece(s) 8 Day(s) Zinc AlloyNickel plating53491001912

423,135 VND

1 Piece(s) 8 Day(s) Zinc AlloyNickel plating64491002112

386,393 VND

1 Piece(s) 8 Day(s) Zinc AlloyNickel plating53491251912

426,635 VND

1 Piece(s) 8 Day(s) Zinc AlloyNickel plating64491252112

389,893 VND

1 Piece(s) 8 Day(s) Zinc AlloyNickel plating53491501912

430,134 VND

1 Piece(s) 8 Day(s) Zinc AlloyNickel plating64491502112

454,628 VND

1 Piece(s) 8 Day(s) Zinc AlloyNickel plating64492002112

Loading...Tải…

Basic InformationThông tin cơ bản

Type Adjusting Bolt Height Adjusting Handle Not Provided Rubber Material Nitrile Rubber
Properties Vibration Control Swivel Mechanism Not Provided