(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Format | [ M ] Material | [ S ] Surface Treatment | ||
BOLT&NUT | Bottom | Rubber | ||
K-FJMFR | SM10C (*M30 is SM45C) | SM45C | NBR (Black) | Nickel Plating (Ni) |
K-FJSMFR | SUS304 | SUS304 | Acid Treatment (Natural) |
Format | Dimension (mm) | Material (4EA/kg) | ₩ Standard Unit Price (Nut Included) | |||||||||
M | S | D | Screw Pitch | H | N | E | B | P | K-FJMFR | K-FJSMFR | ||
K-FJMFR (Steel) K-FJSMFR (Stainless) | 12 | 50 | 53 | 1.75 | 80 | 8 | 16 | 19 | 6 | 1000 | ||
75 | 105 | |||||||||||
100 | 130 | |||||||||||
125 | 155 | |||||||||||
150 | 180 | |||||||||||
200 | 230 | |||||||||||
12 | 50 | 59 | 82 | 18 | 19 | |||||||
75 | 107 | |||||||||||
100 | 132 | |||||||||||
125 | 157 | |||||||||||
150 | 182 | |||||||||||
200 | 232 | |||||||||||
16 | 50 | 59 | 2.0 | 84 | 10 | 24 | 2000 | |||||
75 | 109 | |||||||||||
100 | 134 | |||||||||||
130 | 164 | |||||||||||
150 | 184 | |||||||||||
180 | 214 | |||||||||||
200 | 234 | |||||||||||
250 | 284 | |||||||||||
16 | 50 | 64 | 84 | |||||||||
75 | 109 | |||||||||||
100 | 134 | |||||||||||
130 | 164 | |||||||||||
150 | 184 | |||||||||||
180 | 214 | |||||||||||
200 | 234 | |||||||||||
250 | 284 | |||||||||||
16 | 50 | 78 | 92 | 22 | 10 | |||||||
75 | 117 | |||||||||||
100 | 142 | |||||||||||
130 | 172 | |||||||||||
150 | 192 | |||||||||||
180 | 222 | |||||||||||
200 | 242 | |||||||||||
250 | 292 | |||||||||||
20 | 80 | 64 | 2.5 | 117 | 13 | 18 | 30 | 6 | 3000 | |||
100 | 137 | |||||||||||
130 | 167 | |||||||||||
150 | 187 | |||||||||||
180 | 217 | |||||||||||
200 | 237 | |||||||||||
250 | 287 | |||||||||||
20 | 80 | 78 | 125 | 22 | 10 | |||||||
100 | 145 | |||||||||||
130 | 175 | |||||||||||
150 | 195 | |||||||||||
180 | 225 | |||||||||||
200 | 245 | |||||||||||
250 | 295 | |||||||||||
24 | 100 | 3.0 | 148 | 16 | 36 | 4000 | ||||||
150 | 198 | |||||||||||
200 | 248 | |||||||||||
250 | 298 | |||||||||||
24 | 100 | 98 | 153 | 27 | ||||||||
150 | 103 | |||||||||||
200 | 253 | |||||||||||
250 | 303 | |||||||||||
30 | 150 | 3.5 | 206 | 19 | 46 | 5000 | ||||||
200 | 256 | |||||||||||
250 | 306 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
372,398 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 53 | 49 | 50 | 16 | 12 | ||
377,645 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 49 | 50 | 18 | 12 | ||
375,895 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 53 | 49 | 75 | 16 | 12 | ||
381,144 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 49 | 75 | 18 | 12 | ||
379,397 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 53 | 49 | 100 | 16 | 12 | ||
384,644 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 49 | 100 | 18 | 12 | ||
382,894 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 53 | 49 | 125 | 16 | 12 | ||
388,143 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 49 | 125 | 18 | 12 | ||
386,393 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 53 | 49 | 150 | 16 | 12 | ||
391,642 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 49 | 150 | 18 | 12 | ||
410,888 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 53 | 49 | 200 | 16 | 12 | ||
416,137 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 49 | 200 | 18 | 12 | ||
388,143 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 50 | 18 | 16 | ||
412,638 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 98 | 50 | 18 | 16 | ||
440,630 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 50 | 22 | 16 | ||
391,642 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 75 | 18 | 16 | ||
444,132 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 75 | 22 | 16 | ||
395,142 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 100 | 18 | 16 | ||
419,637 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 98 | 100 | 18 | 16 | ||
447,629 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 100 | 22 | 16 | ||
398,640 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 130 | 18 | 16 | ||
423,135 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 98 | 130 | 18 | 16 | ||
451,129 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 130 | 22 | 16 | ||
402,142 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 150 | 18 | 16 | ||
426,635 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 98 | 150 | 18 | 16 | ||
454,628 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 150 | 22 | 16 | ||
407,389 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 180 | 18 | 16 | ||
431,883 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 98 | 180 | 18 | 16 | ||
459,878 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 180 | 22 | 16 | ||
412,638 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 200 | 18 | 16 | ||
437,133 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 98 | 200 | 18 | 16 | ||
465,127 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 200 | 22 | 16 | ||
444,132 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 250 | 18 | 16 | ||
468,624 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 98 | 250 | 18 | 16 | ||
496,620 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 250 | 22 | 16 | ||
433,633 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 147 | 80 | 18 | 20 | ||
461,627 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 80 | 22 | 20 | ||
437,133 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 147 | 100 | 18 | 20 | ||
465,127 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 100 | 22 | 20 | ||
440,630 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 147 | 130 | 18 | 20 | ||
468,624 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 130 | 22 | 20 | ||
444,132 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 147 | 150 | 18 | 20 | ||
472,125 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 150 | 22 | 20 | ||
451,129 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 147 | 180 | 18 | 20 | ||
479,123 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 180 | 22 | 20 | ||
458,128 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 147 | 200 | 18 | 20 | ||
486,120 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 200 | 22 | 20 | ||
493,119 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 64 | 147 | 250 | 18 | 20 | ||
521,113 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 250 | 22 | 20 | ||
542,109 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 196 | 100 | 22 | 24 | ||
640,087 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 196 | 100 | 27 | 24 | ||
552,607 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 196 | 150 | 22 | 24 | ||
650,585 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 196 | 150 | 27 | 24 | ||
563,103 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 196 | 200 | 22 | 24 | ||
661,082 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 196 | 200 | 27 | 24 | ||
608,593 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 196 | 250 | 22 | 24 | ||
706,573 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 196 | 250 | 27 | 24 | ||
769,558 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 245 | 150 | 27 | 30 | ||
822,047 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 245 | 200 | 27 | 30 | ||
1,081,401 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 245 | 250 | 27 | 30 |
Loading...Tải…
Type | Adjusting Bolt | Height Adjusting Handle | Not Provided | Rubber Material | Nitrile Rubber |
---|---|---|---|---|---|
Properties | Vibration Control | Swivel Mechanism | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy