(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Format | [ M ] Material | [ S ] Surface Treatment | |
BOLT&NUT | Bottom | ||
K-FABLST | SM10C | SPHC | Zinc White (Zn) |
K-NABLST | Nickel Plating (Ni) | ||
K-SFAST | SUS304 | SUS304 | General (Natural) |
K-PSFST | Polishing (PL) |
Format | Dimension (mm) | Lower Plate Thickness | Material (4EA/kg) | ₩ Standard Unit Price (Nut Included) | ||||||||||
M | S | D | Screw Pitch | H | N | E | B | K-FABLST | K-NABLST | K-SFAST | K-PSFST | |||
K-FABLST K-NABLST (Steel) K-SFAST K-PSFST (Stainless) | 12 | 50 | 7090 | 1.75 | 71 | 8 | 13 | 19 | 3t (SPHC) 3t (SUS304) | 500 | ||||
75 | 96 | |||||||||||||
100 | 121 | |||||||||||||
125 | 146 | |||||||||||||
150 | 171 | |||||||||||||
200 | 221 | |||||||||||||
16 | 75 | 2.0 | 98 | 10 | 24 | 800 | ||||||||
100 | 123 | |||||||||||||
130 | 153 | |||||||||||||
150 | 173 | |||||||||||||
180 | 203 | |||||||||||||
200 | 223 | |||||||||||||
250 | 273 | |||||||||||||
20 | 80 | 2.5 | 106 | 13 | 30 | 1000 | ||||||||
100 | 126 | |||||||||||||
130 | 156 | |||||||||||||
150 | 176 | |||||||||||||
180 | 206 | |||||||||||||
200 | 226 | |||||||||||||
250 | 276 | |||||||||||||
20 | 80 | 90140 | 113 | 13 | 20 | 30 | 4.5t (SPHC) 4.0t (SUS304) | 1500 | ||||||
100 | 133 | |||||||||||||
130 | 163 | |||||||||||||
150 | 183 | |||||||||||||
180 | 213 | |||||||||||||
200 | 233 | |||||||||||||
250 | 283 | |||||||||||||
24 | 100 | 3.0 | 136 | 16 | 36 | 2000 | ||||||||
150 | 186 | |||||||||||||
200 | 236 | |||||||||||||
250 | 286 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Thread Length A (mm) | Body Height L (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
300,662 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 90 | 24.5 | 50 | 13 | 12 | ||
304,162 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 90 | 24.5 | 75 | 13 | 12 | ||
307,660 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 90 | 24.5 | 100 | 13 | 12 | ||
311,160 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 90 | 24.5 | 125 | 13 | 12 | ||
314,660 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 90 | 24.5 | 150 | 13 | 12 | ||
335,655 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 90 | 24.5 | 200 | 13 | 12 | ||
312,560 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 90 | 39.2 | 75 | 13 | 16 | ||
316,059 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 90 | 39.2 | 100 | 13 | 16 | ||
321,308 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 90 | 39.2 | 130 | 13 | 16 | ||
326,557 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 90 | 39.2 | 150 | 13 | 16 | ||
335,305 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 90 | 39.2 | 180 | 13 | 16 | ||
342,304 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 90 | 39.2 | 200 | 13 | 16 | ||
377,297 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 90 | 39.2 | 250 | 13 | 16 | ||
331,805 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 90 | 49 | 80 | 13 | 20 | ||
352,800 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 140 | 73.5 | 80 | 20 | 20 | ||
335,305 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 90 | 49 | 100 | 13 | 20 | ||
356,300 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 140 | 73.5 | 100 | 20 | 20 | ||
342,304 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 90 | 49 | 130 | 13 | 20 | ||
363,299 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 140 | 73.5 | 130 | 20 | 20 | ||
347,553 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 90 | 49 | 150 | 13 | 20 | ||
368,547 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 140 | 73.5 | 150 | 20 | 20 | ||
358,050 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 90 | 49 | 180 | 13 | 20 | ||
380,795 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 140 | 73.5 | 180 | 20 | 20 | ||
363,299 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 90 | 49 | 200 | 13 | 20 | ||
384,293 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 140 | 73.5 | 200 | 20 | 20 | ||
398,290 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 90 | 49 | 250 | 13 | 20 | ||
419,285 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 140 | 73.5 | 250 | 20 | 20 | ||
382,894 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 140 | 98 | 100 | 20 | 24 | ||
389,893 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 140 | 98 | 150 | 20 | 24 | ||
403,889 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 140 | 98 | 200 | 20 | 24 | ||
445,880 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 140 | 98 | 250 | 20 | 24 | ||
323,407 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 90 | 24.5 | 50 | 13 | 12 | ||
326,908 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 90 | 24.5 | 75 | 13 | 12 | ||
330,405 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 90 | 24.5 | 100 | 13 | 12 | ||
333,905 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 90 | 24.5 | 125 | 13 | 12 | ||
337,404 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 90 | 24.5 | 150 | 13 | 12 | ||
358,399 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 90 | 24.5 | 200 | 13 | 12 | ||
340,904 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 90 | 39.2 | 75 | 13 | 16 | ||
344,403 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 90 | 39.2 | 100 | 13 | 16 | ||
349,653 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 90 | 39.2 | 130 | 13 | 16 | ||
354,900 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 90 | 39.2 | 150 | 13 | 16 | ||
363,649 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 90 | 39.2 | 180 | 13 | 16 | ||
370,647 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 90 | 39.2 | 200 | 13 | 16 | ||
405,639 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 90 | 39.2 | 250 | 13 | 16 | ||
361,899 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 90 | 49 | 80 | 13 | 20 | ||
389,893 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 140 | 73.5 | 80 | 20 | 20 | ||
365,399 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 90 | 49 | 100 | 13 | 20 | ||
393,392 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 140 | 73.5 | 100 | 20 | 20 | ||
372,398 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 90 | 49 | 130 | 13 | 20 | ||
400,390 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 140 | 73.5 | 130 | 20 | 20 | ||
377,645 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 90 | 49 | 150 | 13 | 20 | ||
405,639 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 140 | 73.5 | 150 | 20 | 20 | ||
388,143 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 90 | 49 | 180 | 13 | 20 | ||
416,137 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 140 | 73.5 | 180 | 20 | 20 | ||
393,392 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 90 | 49 | 200 | 13 | 20 | ||
421,385 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 140 | 73.5 | 200 | 20 | 20 | ||
428,384 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 90 | 49 | 250 | 13 | 20 | ||
456,377 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 140 | 73.5 | 250 | 20 | 20 | ||
419,637 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 140 | 98 | 100 | 20 | 24 | ||
426,635 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 140 | 98 | 150 | 20 | 24 |
Loading...Tải…
Type | Adjusting Bolt | Height Adjusting Handle | Not Provided | Properties | Standard |
---|---|---|---|---|---|
Swivel Mechanism | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy