(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Format | [ M ] Material | [ S ] Surface Treatment | ||
BOLT&NUT | Bottom | Rubber | ||
K-MARB | SM10C | SPHC | NBR | Zinc White (Zn) |
K-MNARB | Nickel Plating (Ni) | |||
K-MSARB | SUS304 | SUS304 | Acid Treatment (Natural) | |
K-MPSARB | Polishing (PL) |
Format | Dimension (mm) | Lower Plate Thickness | Material (4EA/kg) | ₩ Standard Unit Price (Nut Included) | ||||||||||||
M | S | D | Screw Pitch | H | N | E | B | LD | P | K-MARB | K-MNARB | K-MSARB | K-MPSARB | |||
K-MARB K-MNARB (Steel) K-MSARB K-MPSARB (Stainless) | 6 | 40 | 46 | 1.0 | 62 | 6 | 16 | 10 | 62.5 | 26.5 | 2.6t (SPHC) 2.5t (SUS304) | 100 | ||||
8 | 40 | 1.25 | 62 | 13 | 200 | |||||||||||
80 | 102 | |||||||||||||||
10 | 60 | 1.5 | 83 | 7 | 17 | 300 | ||||||||||
100 | 123 | |||||||||||||||
12 | 50 | 68 | 1.75 | 78 | 8 | 20 | 19 | 89.3 | 39 | 3t (SPHC) 3t (SUS304) | 600 | |||||
75 | 103 | |||||||||||||||
100 | 128 | |||||||||||||||
125 | 153 | |||||||||||||||
150 | 178 | |||||||||||||||
200 | 228 | |||||||||||||||
16 | 75 | 81 | 2.0 | 108 | 10 | 23 | 24 | 118 | 56 | 800 | ||||||
100 | 133 | |||||||||||||||
130 | 163 | |||||||||||||||
150 | 183 | |||||||||||||||
180 | 213 | |||||||||||||||
200 | 233 | |||||||||||||||
250 | 283 | |||||||||||||||
300 | 333 | |||||||||||||||
20 | 80 | 2.5 | 116 | 13 | 30 | 1000 | ||||||||||
100 | 136 | |||||||||||||||
130 | 166 | |||||||||||||||
150 | 186 | |||||||||||||||
180 | 216 | |||||||||||||||
200 | 236 | |||||||||||||||
250 | 286 | |||||||||||||||
300 | 336 | |||||||||||||||
20 | 80 | 103 | 121 | 13 | 28 | 30 | 138 | 67 | 4.5t (SPHC) 4.0t (SUS304) | 1500 | ||||||
100 | 141 | |||||||||||||||
130 | 171 | |||||||||||||||
150 | 191 | |||||||||||||||
180 | 221 | |||||||||||||||
200 | 241 | |||||||||||||||
250 | 291 | |||||||||||||||
300 | 341 | |||||||||||||||
24 | 100 | 3.0 | 144 | 16 | 36 | 2200 | ||||||||||
150 | 194 | |||||||||||||||
200 | 244 | |||||||||||||||
250 | 294 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
298,913 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 46 | 4.9 | 40 | 16 | 6 | ||
298,913 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 46 | 9.8 | 40 | 16 | 8 | ||
302,413 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 46 | 9.8 | 80 | 16 | 8 | ||
302,413 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 46 | 14.7 | 60 | 16 | 10 | ||
303,812 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 46 | 14.7 | 100 | 16 | 10 | ||
310,810 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 68 | 29.4 | 50 | 20 | 12 | ||
311,160 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 68 | 29.4 | 75 | 20 | 12 | ||
312,910 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 68 | 29.4 | 100 | 20 | 12 | ||
314,309 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 68 | 29.4 | 1125 | 20 | 12 | ||
316,759 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 68 | 29.4 | 150 | 20 | 12 | ||
333,205 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 68 | 29.4 | 200 | 20 | 12 | ||
321,308 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 81 | 39.2 | 75 | 23 | 16 | ||
322,358 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 81 | 39.2 | 100 | 23 | 16 | ||
324,108 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 81 | 39.2 | 130 | 23 | 16 | ||
325,858 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 81 | 39.2 | 150 | 23 | 16 | ||
338,455 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 81 | 39.2 | 180 | 23 | 16 | ||
346,853 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 81 | 39.2 | 200 | 23 | 16 | ||
380,445 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 81 | 39.2 | 250 | 23 | 16 | ||
405,639 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 81 | 39.2 | 300 | 23 | 16 | ||
334,604 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 81 | 49 | 80 | 23 | 20 | ||
355,250 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 103 | 73.5 | 80 | 28 | 20 | ||
342,304 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 81 | 49 | 100 | 23 | 20 | ||
358,050 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 103 | 73.5 | 100 | 28 | 20 | ||
345,103 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 81 | 49 | 130 | 23 | 20 | ||
360,149 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 103 | 73.5 | 130 | 28 | 20 | ||
348,252 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 81 | 49 | 150 | 23 | 20 | ||
362,599 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 103 | 73.5 | 150 | 28 | 20 | ||
360,149 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 81 | 49 | 180 | 23 | 20 | ||
375,545 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 103 | 73.5 | 180 | 28 | 20 | ||
369,248 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 81 | 49 | 200 | 23 | 20 | ||
383,944 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 103 | 73.5 | 200 | 28 | 20 | ||
411,239 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 81 | 49 | 250 | 23 | 20 | ||
425,935 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 103 | 73.5 | 250 | 28 | 20 | ||
439,232 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 81 | 49 | 300 | 23 | 20 | ||
455,328 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 103 | 73.5 | 300 | 28 | 20 | ||
398,640 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 103 | 107.8 | 100 | 28 | 24 | ||
402,839 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 103 | 107.8 | 150 | 28 | 24 | ||
423,835 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 103 | 107.8 | 200 | 28 | 24 | ||
469,325 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 103 | 107.8 | 250 | 28 | 24 | ||
309,412 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 46 | 4.9 | 40 | 16 | 6 | ||
309,412 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 46 | 9.8 | 40 | 16 | 8 | ||
315,710 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 46 | 9.8 | 80 | 16 | 8 | ||
319,909 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 46 | 14.7 | 60 | 16 | 10 | ||
324,108 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 46 | 14.7 | 100 | 16 | 10 | ||
332,157 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 68 | 29.4 | 50 | 20 | 12 | ||
333,205 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 68 | 29.4 | 75 | 20 | 12 | ||
335,305 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 68 | 29.4 | 100 | 20 | 12 | ||
337,404 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 68 | 29.4 | 125 | 20 | 12 | ||
339,153 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 68 | 29.4 | 150 | 20 | 12 | ||
364,698 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 68 | 29.4 | 200 | 20 | 12 | ||
345,454 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 39.2 | 75 | 23 | 16 | ||
348,952 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 39.2 | 100 | 23 | 16 | ||
352,452 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 39.2 | 130 | 23 | 16 | ||
355,599 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 39.2 | 150 | 23 | 16 | ||
369,947 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 39.2 | 180 | 23 | 16 | ||
382,544 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 39.2 | 200 | 23 | 16 | ||
424,535 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 39.2 | 250 | 23 | 16 | ||
453,929 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 39.2 | 300 | 23 | 16 | ||
367,148 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 49 | 80 | 23 | 20 | ||
404,939 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 103 | 73.5 | 80 | 28 | 20 |
Loading...Tải…
Type | Adjusting Bolt | Height Adjusting Handle | Not Provided | Rubber Material | Nitrile Rubber |
---|---|---|---|---|---|
Properties | Vibration Control | Swivel Mechanism | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy