(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
It can be used as reinforcement for frame fastening. Sheet metal plates are used for necessary points, such as when reinforcement is necessary for fastening parts (bracket fastening, bolt fastening, joint fastening).
Part Number |
---|
HPTSD8 |
HPTSD8-SET |
HPTSS8 |
HPTSS8-SET |
HPTSSL8 |
HPTSSL8-SET |
SHPTSD8 |
SHPTSD8-SET |
SHPTSS8 |
SHPTSS8-SET |
SHPTSSL8 |
SHPTSSL8-SET |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Shape Type | Material Detail | Surface Treatment | Accessories | Number of Extrusion Connection Holes |
---|---|---|---|---|---|---|---|---|---|---|---|
46,917 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Steel | Square Shape Type | SPHC | Trivalent Chromate | Not Provided | 4 | |
127,198 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | Steel | Square Shape Type | SPHC | Trivalent Chromate | SET (Screws, Nuts Set) | 4 | |
36,699 VND | 1 Piece(s) | Available | Same day | 10 | Steel | Rectangle Shape Type | SPHC | Trivalent Chromate | Not Provided | 2 | |
76,944 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | Steel | Rectangle Shape Type | SPHC | Trivalent Chromate | SET (Screws, Nuts Set) | 2 | |
56,926 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Steel | Rectangle Shape Type | SPHC | Trivalent Chromate | Not Provided | 4 | |
137,207 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | Steel | Rectangle Shape Type | SPHC | Trivalent Chromate | SET (Screws, Nuts Set) | 4 | |
53,589 VND | 1 Piece(s) | Same day | 10 | Stainless Steel | Square Shape Type | SUS304 | Not Provided | Not Provided | 4 | ||
143,880 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | Stainless Steel | Square Shape Type | SUS304 | Not Provided | SET (Screws, Nuts Set) | 4 | |
42,538 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Stainless Steel | Rectangle Shape Type | SUS304 | Not Provided | Not Provided | 2 | |
87,579 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | Stainless Steel | Rectangle Shape Type | SUS304 | Not Provided | SET (Screws, Nuts Set) | 2 | |
92,375 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Stainless Steel | Rectangle Shape Type | SUS304 | Not Provided | Not Provided | 4 | |
182,666 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Stainless Steel | Rectangle Shape Type | SUS304 | Not Provided | SET (Screws, Nuts Set) | 4 |
Loading...Tải…
Shape | Square Shape Type | Extrusion Series | HFS | Extrusion No. | 8 |
---|---|---|---|---|---|
Applicable Screws | M8 Screws |