(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Casters/Super Heavy Load/Low Profile and Lightweight (Part Number)

Casters/Super Heavy Load/Low Profile and Lightweight

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Casters/Super Heavy Load/Low Profile and Lightweight
  • Casters/Super Heavy Load/Low Profile and Lightweight
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,321,408VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·This caster has an even lower floor and weight reduction compared to conventional products.



Part NumberBodyWheelSealBearings
TypeD[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)[ M ]MaterialSwivelingWheel
CGZJ50SPHC
Specialty Steel
Trivalent ChromatePhenol (Black)
MC Nylon (Blue)
Conductive MC Nylon (Black)
NoneIncorporatedIncorporated
65
75

Specifications

Part Number
CKZJ65-P

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CGZJ75-D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

4,198,605 VND

1 Piece(s) Available 4 Day(s) or more 1099485.01~750.00500[Nylon] Electrically Conductive MC NylonAntistatic78781001007548

Loading...Tải…

  1. 1

More Information


 

Basic InformationThông tin cơ bản

Caster Type Swivel Type Properties Low Profile Stopper (Detail) Not Provided
Fitting Material Steel Load Category Ultra Heavy Load Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part CGZJ75-D in the Casters/Super Heavy Load/Low Profile and Lightweight series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CGZJ75-D trong chuỗi Casters/Super Heavy Load/Low Profile and Lightweight.

Products like this...

Part Number
CGZJ50-P
CGZJ65-D
CGZJ65-N
CGZJ65-P
CGZJ75-N
CGZJ75-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

1,321,408 VND

1 Piece(s)Available Same day 1074220.01~320.00300[Phenol] PhenolNot Provided646484845038

3,529,456 VND

1 Piece(s)Available 4 Day(s) or more 1089320.01~485.00400[Nylon] Electrically Conductive MC NylonAntistatic78781001006548

2,234,738 VND

1 Piece(s)Available 4 Day(s) or more 1089320.01~485.00400[Nylon] MC NylonNot Provided78781001006548

1,504,630 VND

1 Piece(s) Same day 1089320.01~485.00400[Phenol] PhenolNot Provided78781001006548

2,783,570 VND

1 Piece(s)Available 4 Day(s) or more 1099485.01~750.00500[Nylon] MC NylonNot Provided78781001007548

2,636,353 VND

1 Piece(s)Available 4 Day(s) or more 1099485.01~750.00500[Phenol] PhenolNot Provided78781001007548

MISUMI Unit Example related to this product