(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Casters - Light Load - Wheel Material: Polypropylene (Part Number)

Casters - Light Load - Wheel Material: Polypropylene
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      25,648VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters - Light Load - Wheel Material: Polypropylene
These casters are suitable for light load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed or Swivel
- Mounting Height (mm.) : 50, 65 and 93
- Allowable Load (daN) : 20, 30 and 50
- Wheel Diameter (mm.) : 38, 50 and 75
- Wheel Width (mm.) : 17, 22 and 27
- Material:
Wheel - Urethane (Black) or Polypropylene (White)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CNROS75-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

259,864 VND

1 Piece(s) 6 Day(s) Swivel Type9335.01~80.00Rotation Stopper50[Others] Polypropylene554270587527

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Fitting Material Steel Load Category Light Load Bearing in Wheel Not Provided

Please check the type/dimensions/specifications of the part CNROS75-P in the Casters - Light Load - Wheel Material: Polypropylene series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CNROS75-P trong chuỗi Casters - Light Load - Wheel Material: Polypropylene.

Products like this...

Part Number
CNROJ38-U
CNROJ50-P
CNROJ50-U
CNROJ75-P
CNROJ75-U
CNROS75-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

69,437 VND

1 Piece(s) 6 Day(s) Swivel Type50~35.00Not Provided20[Urethane] Urethane (General)362846383817

78,613 VND

1 Piece(s) Same day Swivel Type65~35.00Not Provided30[Others] Polypropylene463559475022

138,667 VND

1 Piece(s) Same day Swivel Type65~35.00Not Provided30[Urethane] Urethane (General)463559475022

86,745 VND

1 Piece(s) 6 Day(s) Swivel Type9335.01~80.00Not Provided50[Others] Polypropylene554270587527

173,281 VND

1 Piece(s) Same day Swivel Type9335.01~80.00Not Provided50[Urethane] Urethane (General)554270587527

208,522 VND

1 Piece(s) Same day Swivel Type9335.01~80.00Rotation Stopper50[Urethane] Urethane (General)554270587527

MISUMI Unit Example related to this product