(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Casters - Light Load - Wheel Material: Polypropylene
These casters are suitable for light load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed or Swivel
- Mounting Height (mm.) : 50, 65 and 93
- Allowable Load (daN) : 20, 30 and 50
- Wheel Diameter (mm.) : 38, 50 and 75
- Wheel Width (mm.) : 17, 22 and 27
- Material:
Wheel - Urethane (Black) or Polypropylene (White)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Part Number |
---|
CNROJ38-P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46,917 VND | 1 Piece(s) | 6 Day(s) | Swivel Type | 50 | ~35.00 | Not Provided | 20 | [Others] Polypropylene | 36 | 28 | 46 | 38 | 38 | 17 |
Loading...Tải…
Fitting Material | Steel | Load Category | Light Load | Bearing in Wheel | Not Provided |
---|
Please check the type/dimensions/specifications of the part CNROJ38-P in the Casters - Light Load - Wheel Material: Polypropylene series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CNROJ38-P trong chuỗi Casters - Light Load - Wheel Material: Polypropylene.
Part Number |
---|
CNROJ38-U |
CNROJ50-P |
CNROJ50-U |
CNROJ75-P |
CNROJ75-U |
CNROK38-P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69,437 VND | 1 Piece(s) | 6 Day(s) | Swivel Type | 50 | ~35.00 | Not Provided | 20 | [Urethane] Urethane (General) | 36 | 28 | 46 | 38 | 38 | 17 | ||
78,613 VND | 1 Piece(s) | Same day | Swivel Type | 65 | ~35.00 | Not Provided | 30 | [Others] Polypropylene | 46 | 35 | 59 | 47 | 50 | 22 | ||
138,667 VND | 1 Piece(s) | Same day | Swivel Type | 65 | ~35.00 | Not Provided | 30 | [Urethane] Urethane (General) | 46 | 35 | 59 | 47 | 50 | 22 | ||
86,745 VND | 1 Piece(s) | 6 Day(s) | Swivel Type | 93 | 35.01~80.00 | Not Provided | 50 | [Others] Polypropylene | 55 | 42 | 70 | 58 | 75 | 27 | ||
173,281 VND | 1 Piece(s) | Same day | Swivel Type | 93 | 35.01~80.00 | Not Provided | 50 | [Urethane] Urethane (General) | 55 | 42 | 70 | 58 | 75 | 27 | ||
33,780 VND | 1 Piece(s) | 6 Day(s) | Fixed Type | 50 | ~35.00 | Not Provided | 20 | [Others] Polypropylene | 36 | 15 | 46 | 25 | 38 | 17 |