(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hollows for Sensor Mounting

Hollows for Sensor Mounting
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      248,941VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is an inexpensive pipe that can be used when installing a sensor. A scale is convenient if there are frequent setup changes.



[ M ] Material: SUS304

Specifications

Part Number-L
SENP300

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
GSENP-100
GSENP-150
GSENP-200
GSENP-250
GSENP-300
SENP-100
SENP-150
SENP-200
SENP-250
SENP-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPipe Length L
(mm)
Pipe Calibrated or not

350,966 VND

1 Piece(s) Available 4 Day(s) or more 10100Calibrated

363,209 VND

1 Piece(s) Available 4 Day(s) or more 10150Calibrated

375,452 VND

1 Piece(s) Available 4 Day(s) or more 10200Calibrated

399,938 VND

1 Piece(s) Available 4 Day(s) or more 10250Calibrated

404,019 VND

1 Piece(s) Available 4 Day(s) or more 10300Calibrated

248,941 VND

1 Piece(s) Available 4 Day(s) or more 10100Not Calibrated

261,184 VND

1 Piece(s) Available 4 Day(s) or more 10150Not Calibrated

273,427 VND

1 Piece(s) Available 4 Day(s) or more 10200Not Calibrated

297,913 VND

1 Piece(s) Available 6 Day(s) or more 10250Not Calibrated

301,994 VND

1 Piece(s) Available 4 Day(s) or more 10300Not Calibrated

Loading...Tải…

  1. 1
 

MISUMI Unit Example related to this product