(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Casters - Light Load
These light duty casters are suitable for light load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed / Swivel
- Mounting Height (mm.) : 65, 82, 92 and 122
- Allowable Load (daN) : 30, 38, 40, 45, 50 and 60
- Wheel Diameter (mm.) : 50, 65, 75 and 100
- Wheel Width (mm.) : 20, 21, 25 and 28
- Material:
Wheel - Synthetic Rubber (Black) / Urethane (Brown) / Nylon (White)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Body | Wheel | Bearings | ||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material (Color) | Swiveling | Wheel |
SPHC | Trivalent Chromate | Synthetic Rubber (Black) / Urethane (Brown) / Nylon (White) | Incorporated | None |
Part Number | - | Wheel Material |
CHAMJ-S65 | - | R |
CHAMS-E75 | - | U |
Part Number |
---|
CHAMK-E75-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
106,763 VND | 1 Piece(s) | Same day | 10 | Fixed Type | 92 | 35.01~80.00 | Not Provided | 40 | [Synthetic Rubber] Synthetic Rubber (General) | 56 | 28 | 70 | 42 | 75 | 21 | Light/Medium Load |
Loading...Tải…
Wheel Characteristics | Not Provided | Fitting Material | Steel | Bearing in Wheel | Not Provided |
---|
Please check the type/dimensions/specifications of the part CHAMK-E75-R in the Caster, Light/Medium Duty CHAM□-E series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CHAMK-E75-R trong chuỗi Caster, Light/Medium Duty CHAM□-E.
Part Number |
---|
CHAMJ-E50-N |
CHAMJ-E50-R |
CHAMJ-E50-U |
CHAMK-E75-U |
CHAMS-E100-N |
CHAMS-E100-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82,574 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Swivel Type | 65 | 35.01~80.00 | Not Provided | 40 | [Nylon] Nylon (General) | 56 | 28 | 70 | 42 | 50 | 21 | Light Load | |
85,911 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Swivel Type | 65 | ~35.00 | Not Provided | 30 | [Synthetic Rubber] Synthetic Rubber (General) | 56 | 28 | 70 | 42 | 50 | 20 | Light Load | |
124,071 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Swivel Type | 65 | 35.01~80.00 | Not Provided | 38 | [Urethane] Urethane (General) | 56 | 28 | 70 | 42 | 50 | 21 | Light Load | |
165,983 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Fixed Type | 92 | 35.01~80.00 | Not Provided | 45 | [Urethane] Urethane (General) | 56 | 28 | 70 | 42 | 75 | 21 | Light/Medium Load | |
232,085 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Swivel Type | 122 | 35.01~80.00 | Rotation Stopper | 60 | [Nylon] Nylon (General) | 82 | 40 | 100 | 58 | 100 | 25 | Light/Medium Load | |
251,270 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Swivel Type | 122 | 35.01~80.00 | Rotation Stopper | 50 | [Synthetic Rubber] Synthetic Rubber (General) | 82 | 40 | 100 | 58 | 100 | 25 | Light/Medium Load |