(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Caster, Light/Medium Duty CHAM□-E (Part Number)

Caster, Light/Medium Duty CHAM□-E

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Caster, Light/Medium Duty CHAM□-E
  • Caster, Light/Medium Duty CHAM□-E
  • Caster, Light/Medium Duty CHAM□-E
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      63,599VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters - Light Load
These light duty casters are suitable for light load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed / Swivel
- Mounting Height (mm.) : 65, 82, 92 and 122
- Allowable Load (daN) : 30, 38, 40, 45, 50 and 60
- Wheel Diameter (mm.) : 50, 65, 75 and 100
- Wheel Width (mm.) : 20, 21, 25 and 28
- Material:
Wheel - Synthetic Rubber (Black) / Urethane (Brown) / Nylon (White)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on



BodyWheelBearings
[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)SwivelingWheel
SPHCTrivalent ChromateSynthetic Rubber (Black) / Urethane (Brown) / Nylon (White)IncorporatedNone

Specifications

Part Number-Wheel Material
CHAMJ-S65-R
CHAMS-E75-U

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CHAMS-E100-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category

232,085 VND

1 Piece(s) Available 4 Day(s) or more 10Swivel Type12235.01~80.00Rotation Stopper60[Nylon] Nylon (General)82401005810025Light/Medium Load

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Wheel Characteristics Not Provided Fitting Material Steel Bearing in Wheel Not Provided

Please check the type/dimensions/specifications of the part CHAMS-E100-N in the Caster, Light/Medium Duty CHAM□-E series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CHAMS-E100-N trong chuỗi Caster, Light/Medium Duty CHAM□-E.

Products like this...

Part Number
CHAMJ-E50-N
CHAMJ-E50-R
CHAMJ-E50-U
CHAMS-E100-R
CHAMS-E100-U
CHAMS-E50-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category

82,574 VND

1 Piece(s)Available 4 Day(s) or more 10Swivel Type6535.01~80.00Not Provided40[Nylon] Nylon (General)562870425021Light Load

85,911 VND

1 Piece(s)Available 4 Day(s) or more 10Swivel Type65~35.00Not Provided30[Synthetic Rubber] Synthetic Rubber (General)562870425020Light Load

124,071 VND

1 Piece(s)Available 4 Day(s) or more 10Swivel Type6535.01~80.00Not Provided38[Urethane] Urethane (General)562870425021Light Load

251,270 VND

1 Piece(s)Available 4 Day(s) or more 10Swivel Type12235.01~80.00Rotation Stopper50[Synthetic Rubber] Synthetic Rubber (General)82401005810025Light/Medium Load

359,284 VND

1 Piece(s)Available 4 Day(s) or more 10Swivel Type12235.01~80.00Rotation Stopper60[Urethane] Urethane (General)82401005810028Light/Medium Load

108,014 VND

1 Piece(s) Same day 10Swivel Type6535.01~80.00Rotation Stopper40[Nylon] Nylon (General)562870425021Light/Medium Load

MISUMI Unit Example related to this product