(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Flat Head Type. Suitable if the mating side has limited space.
Part Number |
---|
CJPDBC4-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
281,088 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 2 | 4 | m6 | 5 | 3 | P Selectable | - |
Loading...Tải…
Basic Shape | Small Head | Insertion Guide Tip Shape | Round | Insertion Guide Tip Type | Flat |
---|---|---|---|---|---|
Insertion Guide Specifications | Not Provided | Mounting Side Shape | Straight (Press-Fit) | Locating Side O.D. Tolerance | h6 |
Please check the type/dimensions/specifications of the part CJPDBC4-2 in the Locating Pins - Small Flat Head (Press Fit) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CJPDBC4-2 trong chuỗi Locating Pins - Small Flat Head (Press Fit).
Part Number |
---|
CJPDBC10-8 |
CJPDBC16-10 |
CJPDBC16-13 |
CJPDBC4-3 |
CJPDBC5-2 |
CJPDBC5-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
354,697 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 | 10 | m6 | 16 | 5 | P Selectable | - | |
511,923 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 | 16 | m6 | 22 | 12 | P Selectable | - | |
511,923 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 13 | 16 | m6 | 22 | 12 | P Selectable | - | |
281,088 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 3 | 4 | m6 | 5 | 3 | P Selectable | - | |
307,779 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 2 | 5 | m6 | 8 | 3 | P Selectable | - | |
307,779 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 3 | 5 | m6 | 8 | 3 | P Selectable | - |