(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Locating Pins - Sphere Small Head (Press Fit) (Part Number)

Locating Pins - Sphere Small Head (Press Fit)
  • Volume Discount
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
- Locating Pins - Sphere Small Head (Press Fit) from MISUMI.
- The Sphere Head can prevent the mating material from being scratched even when you insert by sliding horizontally against the pin end.
- The material of locating pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
- Polished, centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- Insertion guide tip shape can be selected 2 types, round, and diamond.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CJPQSPB6-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

247,516 VND

1 Piece(s) Available 5 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless56p6105P Selectable-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Basic Shape Small Head Insertion Guide Tip Type Spherical Insertion Guide Specifications Not Provided
Mounting Side Shape Straight (Press-Fit) Locating Side O.D. Tolerance 0/-0.01

Please check the type/dimensions/specifications of the part CJPQSPB6-5 in the Locating Pins - Sphere Small Head (Press Fit) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CJPQSPB6-5 trong chuỗi Locating Pins - Sphere Small Head (Press Fit).

Products like this...

Part Number
CJPQSB4-2
CJPQSB4-3
CJPQSB5-2
JPQSB2-1
JPQSB2-1.5
JPQSB3-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

217,489 VND

1 Piece(s)Available 5 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless24m653P Selectable-

217,489 VND

1 Piece(s)Available 5 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless34m653P Selectable-

234,171 VND

1 Piece(s)Available 5 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless25m6105P Selectable-

127,198 VND

1 Piece(s)Available 4 Day(s) or more 10RoundNot ProvidedDirectly Quenching[Steel] SKS3 Equivalent12m642P Selectable-

127,198 VND

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Steel] SKS3 Equivalent1.52m642P Selectable-

133,871 VND

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Steel] SKS3 Equivalent23m653P Selectable-

MISUMI Unit Example related to this product