(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Locating Pins - Sphere Large Head (Threaded) (Part Number)

Locating Pins - Sphere Large Head (Threaded)
  • Volume Discount
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
- Locating Pins - Sphere Large Head (Threaded) from MISUMI.
- Sphere Large Head, Threaded + Lock Nut Type. Improved maintainability compared to Press Fit Type.
- Polished, Centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- The tightening torque (ref. value) for hardened products is strength class 8.8. Not applicable when using locking materials or lock washers.
- Provided 3 options of alteration, Sphere tip (RC), Wrench Hole Machining (LAC), or Wrench Flats (SC).

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CJPQNBB3-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

240,426 VND

1 Piece(s) Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless53254.5P Selectable-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Basic Shape Large Head Insertion Guide Tip Type Spherical Insertion Guide Specifications Not Provided
Mounting Side Shape Threaded Locating Side O.D. Tolerance 0/-0.01 Mounting Side Tolerance g6

Please check the type/dimensions/specifications of the part CJPQNBB3-5 in the Locating Pins - Sphere Large Head (Threaded) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CJPQNBB3-5 trong chuỗi Locating Pins - Sphere Large Head (Threaded).

Products like this...

Part Number
CJPQNBB10-15
CJPQNBB12-15
CJPQNBB12-16
CJPQNBB3-6
CJPQNBB4-5
CJPQNBB4-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

325,086 VND

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless151051015P Selectable-

359,493 VND

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless151281018P Selectable-

359,493 VND

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless161281018P Selectable-

240,426 VND

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless63254.5P Selectable-

264,198 VND

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless54266P Selectable-

264,198 VND

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless64266P Selectable-

MISUMI Unit Example related to this product