(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Locating Pins - Small Head, Tapered (Tapped) (Part Number)

Locating Pins - Small Head, Tapered (Tapped)
  • Volume Discount
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
- Locating Pins - Small Head, Tapered (Tapped) from MISUMI.
- Small Head, Tapered with the shape designed to be mounted from back using bolts. Improved maintainability compared to Press Fit Type.
- The material of locating pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
- Polished, centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- Insertion guide tip shape can be selected 2 types, round, and diamond.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CJPSTB10-9
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Screw Dia. M
(mm)
Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

237,924 VND

1 Piece(s) Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless910-158P Selectable-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Basic Shape Small Head Insertion Guide Tip Type Tapered Insertion Guide Specifications Not Provided
Mounting Side Shape Tapped Locating Side O.D. Tolerance 0/-0.01 Mounting Side Tolerance g6

Please check the type/dimensions/specifications of the part CJPSTB10-9 in the Locating Pins - Small Head, Tapered (Tapped) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CJPSTB10-9 trong chuỗi Locating Pins - Small Head, Tapered (Tapped).

Products like this...

Part Number
CJPSTB10-10
CJPSTB10-7
CJPSTB10-8
CJPSTB12-10
CJPSTB12-11
CJPSTB12-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Screw Dia. M
(mm)
Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

237,924 VND

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless1010-158P Selectable-

237,924 VND

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless710-158P Selectable-

237,924 VND

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless810-158P Selectable-

240,426 VND

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless1012-158P Selectable-

240,426 VND

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless1112-158P Selectable-

240,426 VND

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless1212-158P Selectable-

MISUMI Unit Example related to this product