(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
- Locating Pins - Small Head, Tapered (Press Fit) from MISUMI.
- Tapered Head Standard Type. Press Fit. Economical and there is a variety of selections to choose from. Same day shipping available.
- The material of locating pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
- Polished, centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- The insertion guide is applicable to both the tolerance m6 and p6.
Part Number |
---|
CJPDS5-4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Insertion Guide Tip Shape | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
206,019 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 | 5 | m6 | 10 | 5 | P Selectable | - |
Loading...Tải…
Basic Shape | Small Head | Insertion Guide Tip Type | Tapered | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Mounting Side Shape | Straight (Press-Fit) | Locating Side O.D. Tolerance | 0/-0.01 |
Please check the type/dimensions/specifications of the part CJPDS5-4 in the Locating Pins - Small Head, Tapered (Press Fit) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CJPDS5-4 trong chuỗi Locating Pins - Small Head, Tapered (Press Fit).
Part Number |
---|
CJPDPS10-5 |
CJPDPS10-6 |
CJPDPS10-8 |
CJPDS5-5 |
CJPDS6-2 |
CJPDS6-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Insertion Guide Tip Shape | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
235,213 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 5 | 10 | p6 | 15 | 8 | P Selectable | - | |
235,213 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 | 10 | p6 | 15 | 8 | P Selectable | - | |
235,213 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 | 10 | p6 | 15 | 8 | P Selectable | - | |
206,019 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 5 | 5 | m6 | 10 | 5 | P Selectable | - | |
216,863 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 2 | 6 | m6 | 10 | 5 | P Selectable | - | |
216,863 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 3 | 6 | m6 | 10 | 5 | P Selectable | - |