(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Locating Pins - Large Head, Tapered (Tapped) (Part Number)

Locating Pins - Large Head, Tapered (Tapped)
  • Volume Discount
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
- Locating Pins - Large Head, Tapered (Tapped) from MISUMI.
- Large Head, Tapered with the shape designed to be mounted from back using bolts. Improved maintainability compared to Press Fit Type.
- The material of locating pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
- Polished, centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- Insertion guide tip shape can be selected 2 types, round, and diamond.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CJPBTB6T-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Screw Dia. M
(mm)
Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

240,426 VND

1 Piece(s) Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless106T2.6108P Selectable-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Basic Shape Large Head Insertion Guide Tip Type Tapered Insertion Guide Specifications Not Provided
Mounting Side Shape Tapped Locating Side O.D. Tolerance 0/-0.01 Mounting Side Tolerance g6

Please check the type/dimensions/specifications of the part CJPBTB6T-10 in the Locating Pins - Large Head, Tapered (Tapped) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CJPBTB6T-10 trong chuỗi Locating Pins - Large Head, Tapered (Tapped).

Products like this...

Part Number
CJPBTB12-13
CJPBTB12-15
CJPBTB12-16
CJPBTB6T-8
CJPBTB8-10
CJPBTB8-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Screw Dia. M
(mm)
Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

258,985 VND

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless131251510P Selectable-

258,985 VND

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless151251510P Selectable-

258,985 VND

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless161251510P Selectable-

240,426 VND

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless86T2.6108P Selectable-

248,351 VND

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless1085158P Selectable-

248,351 VND

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless1285158P Selectable-

MISUMI Unit Example related to this product