(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
- Locating Pins - Large Head, Tapered (Tapped) from MISUMI.
- Large Head, Tapered with the shape designed to be mounted from back using bolts. Improved maintainability compared to Press Fit Type.
- The material of locating pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
- Polished, centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- Insertion guide tip shape can be selected 2 types, round, and diamond.
Part Number |
---|
SJPBTB6-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Insertion Guide Tip Shape | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Screw Dia. M (mm) | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
227,289 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Round | Not Provided | Not Provided | [Stainless Steel] SUS304 Equivalent | 10 | 6 | 3 | 10 | 8 | P Selectable | - |
Loading...Tải…
Basic Shape | Large Head | Insertion Guide Tip Type | Tapered | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Mounting Side Shape | Tapped | Locating Side O.D. Tolerance | 0/-0.01 | Mounting Side Tolerance | g6 |
Please check the type/dimensions/specifications of the part SJPBTB6-10 in the Locating Pins - Large Head, Tapered (Tapped) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SJPBTB6-10 trong chuỗi Locating Pins - Large Head, Tapered (Tapped).
Part Number |
---|
CJPBTB12-13 |
CJPBTB12-15 |
CJPBTB12-16 |
SJPBTB6-8 |
SJPBTB6T-10 |
SJPBTB6T-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Insertion Guide Tip Shape | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Screw Dia. M (mm) | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
258,985 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 13 | 12 | 5 | 15 | 10 | P Selectable | - | |
258,985 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 15 | 12 | 5 | 15 | 10 | P Selectable | - | |
258,985 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 16 | 12 | 5 | 15 | 10 | P Selectable | - | |
227,289 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Round | Not Provided | Not Provided | [Stainless Steel] SUS304 Equivalent | 8 | 6 | 3 | 10 | 8 | P Selectable | - | |
227,289 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Round | Not Provided | Not Provided | [Stainless Steel] SUS304 Equivalent | 10 | 6T | 2.6 | 10 | 8 | P Selectable | - | |
227,289 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Round | Not Provided | Not Provided | [Stainless Steel] SUS304 Equivalent | 8 | 6T | 2.6 | 10 | 8 | P Selectable | - |