(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
MiSUMi C-VALUE | |
---|---|
We have more cost competitive item |
Materials No. | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | P Dimension Selectable | P Dimension Configurable | P, L and B Dimension Configurable | |||
Type | D Tolerance / Shape | Type | D Tolerance / Shape | Type | D Tolerance / Shape | ||||
(1) | SKS3 Equivalent | - | Treated Hardness 60 ~ 63HRC | JP | <Round> BB(m6) BPB(p6) <Diamond> DB(m6) DPB(p6) | JP | <Round> BA(m6) BPA(p6) <Diamond> BD(m6) BPD(p6) | FP | <Round> BA(m6) BPA(p6) BG(g6) <Diamond> BD(m6) BPD(p6) DG(g6) |
(2) | SKS3 Equivalent | Hard Chrome Plating | Treated Hardness 60 ~ 63HRC Plating Hardness 750HV~ | GJP | GJP | GFP | |||
(3) | SKS3 Equivalent | - | - | BJP | BJP | BFP | |||
(4) | SUS304 Equivalent | - | - | SJP | SJP | SFP | |||
(5) | SUS304 Equivalent | Hard Chrome Plating | Plating Hardness 750HV~ | HJP | HJP | HFP | |||
(6) | SUS440C or 13Cr stainless | - | Treated Hardness 50 ~ 55HRC | CJP | CJP | CFP |
Part Number | - | P | - | L | - | B |
Type D Tolerance Shape D | ||||||
JP BB 6 | - | 10 | ||||
JP BD 8 | - | 11.98 | ||||
FP BA 10 | - | P12.02 | - | L10 | - | B3.2 |
FP BD 12 | - | P13.97 | - | L12 | - | B5 |
Part Number | D Dimension Tolerance | P Selection | L | B | C | m | ℓ | (W) | ||||||||||||||||
Type | D Tolerance / Shape | D | ||||||||||||||||||||||
m6 | p6 | |||||||||||||||||||||||
JP GJP BJP SJP HJP CJP | <Round> BB(m6) BPB(p6) <Diamond> DB(m6) DPB(p6) [ ! ]Applicable when D≥2 | 1 | +0.008 +0.002 | +0.012 +0.006 | 2 | 3 | 3 | 0.1 | 0.5 | 0 | - | |||||||||||||
2 | 3 | 4 | 4 | 0.5 | 1 | 1.2 | ||||||||||||||||||
3 | 4 | 5 | 6 | 5 | 5 | 2 | 1 | 1.5 | ||||||||||||||||
4 | +0.012 +0.004 | +0.020 +0.012 | 5 | 6 | 6 | 1 | 3 | 1.8 | ||||||||||||||||
5 | 6 | 8 | 10 | 2.2 | ||||||||||||||||||||
6 | 8 | 10 | 8 | 3 | ||||||||||||||||||||
8 | +0.015 +0.006 | +0.024 +0.015 | 10 | 12 | 13 | 15 | 1.5 | 4 | 3.5 | |||||||||||||||
10 | 12 | 13 | 15 | 10 | 2 | 4 | ||||||||||||||||||
12 | +0.018 +0.007 | +0.029 +0.018 | 13 | 15 | 16 | 5 | ||||||||||||||||||
13 | 15 | 16 | 22 | 2 | 5.5 | |||||||||||||||||||
16 | 20 | 25 | 3 | 5 | 7 | |||||||||||||||||||
20 | +0.021 +0.008 | +0.035 +0.022 | 25 | 30 | 30 | 15 | 9 |
Part Number | D Dimension Tolerance | P 0.01mm Increment | L | B | C | m | ℓ | (W) | |||
Type | D Tolerance / Shape | D | |||||||||
m6 | p6 | ||||||||||
JP GJP BJP SJP HJP CJP | <Round> BA(m6) BPA(p6) <Diamond> BD(m6) BPD(p6) [ ! ]Applicable when D≥2 | 1 | +0.008 +0.002 | +0.012 +0.006 | 1.20~2.50 | 3 | 3 | 0.1 | 0.5 | 0 | - |
2 | 2.50~4.00 | 4 | 0.5 | 1 | 1.2 | ||||||
3 | 3.50~6.00 | 5 | 5 | 2 | 1 | 1.5 | |||||
4 | +0.012 +0.004 | +0.020 +0.012 | 4.50~7.00 | 6 | 1 | 3 | 1.8 | ||||
5 | 5.50~8.00 | 10 | 2.2 | ||||||||
6 | 6.50~10.00 | 8 | 3 | ||||||||
8 | +0.015 +0.006 | +0.024 +0.015 | 9.00~13.00 | 15 | 1.5 | 4 | 3.5 | ||||
10 | 11.00~15.00 | 10 | 2 | 4 | |||||||
12 | +0.018 +0.007 | +0.029 +0.018 | 13.00~16.00 | 5 | |||||||
13 | 14.00~18.00 | 22 | 2 | 5.5 | |||||||
16 | 17.00~25.00 | 3 | 5 | 7 | |||||||
20 | +0.021 +0.008 | +0.035 +0.022 | 22.00~30.00 | 30 | 15 | 9 |
Part Number | D Dimension Tolerance | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | C | m | ℓ | (W) | ||||
Type | D Tolerance / Shape | D | ||||||||||
m6 | p6 | g6 | ||||||||||
FP GFP BFP SFP HFP CFP | <Round> BA(m6) BPA(p6) BG(g6) <Diamond> BD(m6) BPD(p6) DG(g6) | 1 | +0.008 +0.002 | +0.012 +0.006 | -0.002 -0.008 | 1.20(1.50) ~ 2.50 | 2, 3 | 1.0~5.0 | 0.1 | 0.5 | 0 | 0.6 |
2 | 2.50~4.00 | 2~6 | 1.0~10.0 | 0.5 | 1 | 1.2 | ||||||
3 | 3.50~6.00 | 3~6 | 1.0~10.0 | 2 | 1 | 1.5 | ||||||
4 | +0.012 +0.004 | +0.020 +0.012 | -0.004 -0.012 | 4.50~7.00 | 4~8 | 1.0~10.0 | 1 | 3 | 1.8 | |||
5 | 5.50~8.00 | 5~10 | 1.0~10.0 | 2.2 | ||||||||
6 | 6.50~10.00 | 6~12 | 1.0~12.0 | 3 | ||||||||
8 | +0.015 +0.006 | +0.024 +0.015 | -0.005 -0.014 | 9.00~13.00 | 8~16 | 1.0~15.0 | 1.5 | 4 | 3.5 | |||
10 | 11.00~15.00 | 10~20 | 3.0~20.0 | 2 | 4 | |||||||
12 | +0.018 +0.007 | +0.029 +0.018 | -0.006 -0.017 | 13.00~16.00 | 12~24 | 3.0~20.0 | 5 | |||||
13 | 14.00~18.00 | 13~26 | 5.0~20.0 | 2 | 5.5 | |||||||
16 | 17.00~25.00 | 16~32 | 5.0~20.0 | 3 | 5 | 7 | ||||||
20 | +0.021 +0.008 | +0.035 +0.022 | -0.007 -0.020 | 22.00~30.00 | 20~40 | 5.0~20.0 | 9 |
Part Number |
---|
SJPDB10-15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Insertion Guide Tip Shape | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
216,863 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Diamond | Not Provided | Not Provided | [Stainless Steel] SUS304 Equivalent | 15 | 10 | m6 | 15 | 10 | P Selectable | - |
Loading...Tải…
Basic Shape | Large Head | Insertion Guide Tip Type | Tapered | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Mounting Side Shape | Straight (Press-Fit) | Locating Side O.D. Tolerance | 0/-0.01 |
Please check the type/dimensions/specifications of the part SJPDB10-15 in the Locating Pins - Large Head, Tapered (Press Fit) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SJPDB10-15 trong chuỗi Locating Pins - Large Head, Tapered (Press Fit).
Part Number |
---|
CJPBB10-15 |
CJPBB12-13 |
CJPBB12-15 |
SJPDB12-13 |
SJPDB12-15 |
SJPDB12-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Insertion Guide Tip Shape | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
179,746 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 15 | 10 | m6 | 15 | 10 | P Selectable | - | |
182,457 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 13 | 12 | m6 | 15 | 10 | P Selectable | - | |
182,457 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 15 | 12 | m6 | 15 | 10 | P Selectable | - | |
227,289 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Diamond | Not Provided | Not Provided | [Stainless Steel] SUS304 Equivalent | 13 | 12 | m6 | 15 | 10 | P Selectable | - | |
227,289 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Diamond | Not Provided | Not Provided | [Stainless Steel] SUS304 Equivalent | 15 | 12 | m6 | 15 | 10 | P Selectable | - | |
227,289 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Diamond | Not Provided | Not Provided | [Stainless Steel] SUS304 Equivalent | 16 | 12 | m6 | 15 | 10 | P Selectable | - |