(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Locating Pins - Large Head, Tapered (Press Fit) (Part Number)

Locating Pins - Large Head, Tapered (Press Fit)
  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MiSUMi C-VALUE

We have more cost competitive item

"Large Head Locating Pins - Tapered"
Saving up to 67% vs "Locating Pins - Large Head, Tapered (Press Fit)"

- Locating Pins - Large Head, Tapered (Press Fit) from MISUMI.
- Tapered Head Standard Type. Press Fit. Economical and there is a variety of selections to choose from. Same day shipping available.
- The material of locating pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
- Polished, centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- The insertion guide is applicable to tolerance p6 only.

Locating Pins- Large Head:Related Image
 
Materials
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessP Dimension SelectableP Dimension ConfigurableP, L and B Dimension Configurable
TypeD Tolerance / ShapeTypeD Tolerance / ShapeTypeD Tolerance / Shape
(1)SKS3 Equivalent-Treated Hardness 60 ~ 63HRCJP<Round>
BB(m6)
BPB(p6)


<Diamond>
DB(m6)
DPB(p6)
JP<Round>
BA(m6)
BPA(p6)


<Diamond>
BD(m6)
BPD(p6)
FP<Round>
BA(m6)
BPA(p6)
BG(g6)

<Diamond>
BD(m6)
BPD(p6)
DG(g6)
(2)SKS3 EquivalentHard Chrome PlatingTreated Hardness 60 ~ 63HRC
Plating Hardness 750HV~
GJPGJPGFP
(3)SKS3 Equivalent--BJPBJPBFP
(4)SUS304 Equivalent--SJPSJPSFP
(5)SUS304 EquivalentHard Chrome PlatingPlating Hardness 750HV~HJPHJPHFP
(6)SUS440C or 13Cr stainless-Treated Hardness 50 ~ 55HRCCJPCJPCFP

Specifications

Part Number-P-L-B
Type D Tolerance
Shape D
JP BB 6 -10    
JP BD 8 -11.98    
FP BA 10-P12.02-L10-B3.2
FP BD 12-P13.97-L12-B5
■P Dimension Selectable
Part NumberD Dimension ToleranceP SelectionLBCm(W)
TypeD Tolerance / ShapeD
m6p6
JP
GJP
BJP
SJP
HJP
CJP
<Round>
BB(m6)
BPB(p6)


<Diamond>
DB(m6)
DPB(p6)
[ ! ]Applicable when D≥2
1+0.008
+0.002
+0.012
+0.006
2             330.10.50-
2 34           40.511.2
3  456         55211.5
4+0.012
+0.004
+0.020
+0.012
   56         6131.8
5    68        102.2
6     810       83
8+0.015
+0.006
+0.024
+0.015
      101213     151.543.5
10       121315    1024
12+0.018
+0.007
+0.029
+0.018
        131516   5
13         1516   2225.5
16           2025 357
20+0.021
+0.008
+0.035
+0.022
            253030159

■P Dimension Configurable
Part NumberD Dimension ToleranceP
0.01mm Increment
LBCm(W)
TypeD Tolerance / ShapeD
m6p6
JP
GJP
BJP
SJP
HJP
CJP
<Round>
BA(m6)
BPA(p6)


<Diamond>
BD(m6)
BPD(p6)
[ ! ]Applicable when D≥2
1+0.008
+0.002
+0.012
+0.006
1.20~2.50330.10.50-
22.50~4.0040.511.2
33.50~6.0055211.5
4+0.012
+0.004
+0.020
+0.012
4.50~7.006131.8
55.50~8.00102.2
66.50~10.0083
8+0.015
+0.006
+0.024
+0.015
9.00~13.00151.543.5
1011.00~15.001024
12+0.018
+0.007
+0.029
+0.018
13.00~16.005
1314.00~18.002225.5
1617.00~25.00357
20+0.021
+0.008
+0.035
+0.022
22.00~30.0030159

■P, L and B Dimension Configurable
Part NumberD Dimension ToleranceP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
Cm(W)
TypeD Tolerance / ShapeD
m6p6g6
FP
GFP
BFP
SFP
HFP
CFP
<Round>
BA(m6)
BPA(p6)
BG(g6)


<Diamond>
BD(m6)
BPD(p6)
DG(g6)
1+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
1.20(1.50) ~ 2.502, 31.0~5.00.10.500.6
22.50~4.002~61.0~10.00.511.2
33.50~6.003~61.0~10.0211.5
4+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
4.50~7.004~81.0~10.0131.8
55.50~8.005~101.0~10.02.2
66.50~10.006~121.0~12.03
8+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
9.00~13.008~161.0~15.01.543.5
1011.00~15.0010~203.0~20.024
12+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
13.00~16.0012~243.0~20.05
1314.00~18.0013~265.0~20.025.5
1617.00~25.0016~325.0~20.0357
20+0.021
+0.008
+0.035
+0.022
-0.007
-0.020
22.00~30.0020~405.0~20.09
[ ! ]P dimension in ( ) is applicable to diamond shape.

Alterations

Locating Pins- Large Head:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
SJPDB4-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

171,822 VND

1 Piece(s) Available 3 Day(s) 10DiamondNot ProvidedNot Provided[Stainless Steel] SUS304 Equivalent64m656P Selectable-

Loading...Tải…

  1. 1

Example

Locating Pins- Large Head:Related Image
 

Basic InformationThông tin cơ bản

Basic Shape Large Head Insertion Guide Tip Type Tapered Insertion Guide Specifications Not Provided
Mounting Side Shape Straight (Press-Fit) Locating Side O.D. Tolerance 0/-0.01

Please check the type/dimensions/specifications of the part SJPDB4-6 in the Locating Pins - Large Head, Tapered (Press Fit) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SJPDB4-6 trong chuỗi Locating Pins - Large Head, Tapered (Press Fit).

Products like this...

Part Number
CJPBB10-15
CJPBB12-13
CJPBB12-15
SJPDB5-6
SJPDB5-8
SJPDB6-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

179,746 VND

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless1510m61510P Selectable-

182,457 VND

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless1312m61510P Selectable-

182,457 VND

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless1512m61510P Selectable-

184,959 VND

1 Piece(s)Available 3 Day(s) 10DiamondNot ProvidedNot Provided[Stainless Steel] SUS304 Equivalent65m6106P Selectable-

184,959 VND

1 Piece(s)Available 3 Day(s) 10DiamondNot ProvidedNot Provided[Stainless Steel] SUS304 Equivalent85m6106P Selectable-

195,593 VND

1 Piece(s)Available 3 Day(s) 10DiamondNot ProvidedNot Provided[Stainless Steel] SUS304 Equivalent106m6108P Selectable-

MISUMI Unit Example related to this product