(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Knurled Knobs/Straight Cut (Part Number)

Knurled Knobs/Straight Cut

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      18,050VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Knurled Knobs/Straight Cut
Knurled Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Knurled Knobs Straight Cut Type
● Thread Size : M3, M4, M5, M6 and M8
● Material :
Knobs - ABS and Nylon 6
Screws - Male Thread (SWCH12A and SS400), Female Thread (SUS304 Equivalent [SUSXM7])
[Application]
Knurled Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
NBM4-16-10-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Section Dia. M Mounting Section Type Mounting Section, Length L
(mm)
Main Body Material Mounting Section, Material Threaded End Machining Set Screw Flat Machining Tapped, Round Hole Machining Mounting Section, Surface Treatment Main Body Dia. D
(Ø)
Main Body Height H
(mm)
Knob Color

66,935 VND

1 Piece(s) Available 4 Day(s) or more 104Threaded10[ABS] ABS[Steel] SS400None--Chrome Plating1612W (White)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body, Type Round Shape Round Shape, Type Knob Side Machined Knurling
Additional Function None

Please check the type/dimensions/specifications of the part NBM4-16-10-W in the Knurled Knobs/Straight Cut series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NBM4-16-10-W trong chuỗi Knurled Knobs/Straight Cut.

Products like this...

Part Number
NBF4-16
NBF4-16-B
NBF4-16-W
NBM4-16-15
NBM4-16-15-B
NBM4-16-15-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Section Dia. M Mounting Section Type Mounting Section, Length L
(mm)
Main Body Material Mounting Section, Material Threaded End Machining Set Screw Flat Machining Tapped, Round Hole Machining Mounting Section, Surface Treatment Main Body Dia. D
(Ø)
Main Body Height H
(mm)
Knob Color

73,609 VND

1 Piece(s)Available 4 Day(s) or more 104Tapped-[ABS] ABSBrass-NoneBlind BoreNot Provided1612B (Black)

73,609 VND

1 Piece(s)Available 4 Day(s) or more -4Tapped-[ABS] ABSBrass-NoneBlind BoreNot Provided1612B (Black)

73,609 VND

1 Piece(s)Available 4 Day(s) or more 104Tapped-[ABS] ABSBrass-NoneBlind BoreNot Provided1612W (White)

66,935 VND

1 Piece(s)Available Same day 104Threaded15[ABS] ABS[Steel] SS400None--Chrome Plating1612B (Black)

66,935 VND

1 Piece(s)Available Same day -4Threaded15[ABS] ABS[Steel] SS400None--Chrome Plating1612B (Black)

66,935 VND

1 Piece(s)Available 4 Day(s) or more 104Threaded15[ABS] ABS[Steel] SS400None--Chrome Plating1612W (White)

MISUMI Unit Example related to this product