(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Knurled Knobs/Straight Cut
Knurled Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Knurled Knobs Straight Cut Type
● Thread Size : M3, M4, M5, M6 and M8
● Material :
Knobs - ABS and Nylon 6
Screws - Male Thread (SWCH12A and SS400), Female Thread (SUS304 Equivalent [SUSXM7])
[Application]
Knurled Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on
Part Number |
---|
NBM3-16-10 |
NBM3-16-10-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Section Dia. M | Mounting Section Type | Mounting Section, Length L (mm) | Main Body Material | Mounting Section, Material | Threaded End Machining | Set Screw Flat Machining | Tapped, Round Hole Machining | Mounting Section, Surface Treatment | Main Body Dia. D (Ø) | Main Body Height H (mm) | Knob Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66,935 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 3 | Threaded | 10 | [ABS] ABS | [Steel] SS400 | None | - | - | Chrome Plating | 16 | 12 | B (Black) | |
66,935 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | 3 | Threaded | 10 | [ABS] ABS | [Steel] SS400 | None | - | - | Chrome Plating | 16 | 12 | B (Black) |
Loading...Tải…
Main Body, Type | Round Shape | Round Shape, Type | Knob | Side Machined | Knurling |
---|---|---|---|---|---|
Additional Function | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy